the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi Compute Module 4 IO Board

SKU
114992365
Rating:
100 % of 100

The Compute Module 4 IO Board is a companion board for Raspberry Pi Compute Module 4. It is designed for use both as a development system for Compute Module 4 and as an embedded board integrated into end products. The IO board is designed to allow you to create systems quickly using off-the-shelf parts such as HATs and PCIe cards, which might include NVMe, SATA, networking, or USB. The major user connectors are located along one side to make enclosures simple.

$35.00
In stock
  • 10+: $33.00
-
+

PRODUCT DETAILS

Features 

  • Companion board for Raspberry Pi Compute Module 4
  • Dual display support at resolutions up to 4K
  • Hardware video decode at up to 4Kp60
  • Dual camera interfaces
  • PCIe Gen 2 x1 interface

Description

The Compute Module 4 IO Board is a companion board for Raspberry Pi Compute Module 4. It is designed for use both as a development system for Compute Module 4 and as an embedded board integrated into end products.

The IO board is designed to allow you to create systems quickly using off-the-shelf parts such as HATs and PCIe cards, which might include NVMe, SATA, networking, or USB. The major user connectors are located along one side to make enclosures simple.

Compute Module 4 IO Board also provides an excellent way to prototype systems using the Compute Module 4.

Specifications

SpecificationDetails
Socket CM4 socket: suitable for all variants of Compute Module 4
Connectors Standard Raspberry Pi HAT connectors with PoE support
Standard PCIe Gen 2 x1 socket
RTC Real-time clock (RTC) with battery backup
Video Dual HDMI connectors
Dual MIPI display connectors
Camera Dual MIPI camera connectors
Ethernet Gigabit Ethernet socket supporting PoE HAT
USB On-board USB 2.0 hub with 2 USB 2.0 connectors
SD Card SD card socket for Compute Module 4 variants without eMMC
eMMC programming Support for programming eMMC variants of Compute Module 4
Fan Controller PWM fan controller with tachometer feedback
Input Power 12V input, +5V input with reduced functionality
Dimensions 160 mm × 90 mm
Production lifetime The Raspberry Pi Compute Module 4 IO Board will remain in production until at least January 2028
Compliance For a full list of local and regional product approvals, please visit:
www.raspberrypi.org/documentation/hardware/raspberrypi/conformity.md

Hardware Overview 

Dimensions

Part List

1 x Raspberry Pi Compute Module 4 IO Board

ECCN/HTS

HSCODE 8473309000
USHSCODE 8543708800
UPC
EUHSCODE 8471707000
COO UK
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    good condition,
    By
  2. Product Quality
    100%
    Question
    Hi does this include power cable? if not, do you sell any power compatible with this board?(12V is preferred)
    By

FAQ

Items 6 to 7 of 7 total

Page
Show per page