Raspberry Pi Breakout Board v1.0
SKU
103030030
Raspberry Pi Breakout Board for Raspberry Pi is a prototype board that you can combine your raspberry pi with other components, modules
- 10+: $10.35
YOU MAY LIKE THIS
PRODUCT DETAILS
Tip
This product is fully compatible with Raspberry Pi 4 (1GB, 2GB,4GB) and hopes you enjoy hacking with Pi 4 and all of other Pi 4 accessories.
Raspberry Pi Breakout Board for Raspberry Pi is a prototype board that you can combine your raspberry pi with other components, modules.
As a prototype board, it also provides power ,state indicator light, button and universal transistor,such as NPN,PNP,N-MOS,P-MOS.
Features:
-
Raspberry pi compatible
-
Micro USB power supply
-
Basic Circuit : state indicator light, button and universal transistor(NPN,PNP,N-MOS,P-MOS)
-
3.3 volt, 5 volt, and ground power rails are easily available anywhere on the board
Technical details
Dimensions | 125mm x65mm x29mm |
Weight | G.W 40g |
Battery | Exclude |
Compatible | Raspberry Pi ; Other main board via jumpers; |
Power interface | Micro USB; |
Dimensions | 91.20 * 56.15mm; |
Power supply | 3.3V/5V |
Part List
Raspberry Pi Breakout Board v1.0 | 1 |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8473301140 |
UPC | 841454100065 |
EUHSCODE | 8473302000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review