![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi 3B & 3B+ Arc Enclosure - Black
This Raspberry Pi Arc Case is a simple and stylish case designed to provide better protection for your Raspberry Pi. It comes in two pieces, base, and top cover made of ABS plastic with a smooth full gloss finish.
- 10+: $8.96
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Strong, and durable ABS plastic for better protection
-
GPIO Ribbon Cable Slot to easily connect a 40-Pin GPIO cable
-
DSI, CSI and Access Slots for Camera/video connections
-
In-built Raspberry Pi camera seat for easy camera installation
-
Carefully arranged cutouts on the sides for easy access to I/O Ports
-
Modern and stylish curved design
-
RoHS Certified
Description
This Raspberry Pi Arc Case is a simple and stylish case designed to provide better protection for your Raspberry Pi. It comes in two pieces, base, and top cover made of ABS plastic with a smooth full gloss finish.
The enclosure provides cutouts for the GPIO ribbon cable, USB, Ethernet, micro-SD card, HDMI, DSI and CSI connectors. Also, there are rubber feet and vents to ensure that the board gets proper cooling.
It also has a camera module mounting hole in order to mount your Pi camera on top of this case and use it conveniently in your projects!
Note
This product does not include a Raspberry Pi. However, if you want to buy one, please click here to explore!
Tip
We also offer a transparent version of this case, click here to learn more.
Dimensions
94mm x 63mm x 30mm / 3.7" x 2.5" x 1.2"
Parts List
1 x Raspberry Pi B+/2/3B & 3B+ Arc Enclosure - Black
4 x Rubber Feet
2 x Screws
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 37g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
UPC | 841454100195 |
COO | CHINA |
RoHS | 1 |