![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Acrylic Enclosure with CPU Fan for Raspberry Pi 3B &3B+
It is a good plastic box for Raspberry Pi, which can protect it with one of these snazzy plastic enclosures?
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- 3mm acrylic
- Light and easy to transport
- Good heat dispersion
- Compatible with Raspberry Pi 3B & 3B+
Description
It is a good plastic box for Raspberry Pi, which can protect it with one of these snazzy plastic enclosures?. These cases protect the Raspberry Pi from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the RPi into the bottom half of the enclosure, then snap the two sides together.
The enclosure provides slots to access the peripheral header, USB ports, Ethernet, SD card, HMDI, composite video, audio, CSI, and JTAG connectors as well as feet and vents to ensure the board gets proper cooling and plus-shaped wall mounting slots. All of the status LEDs on the Pi are visible through the case thanks to light pipes embedded in the design. This is a really slick case and once you've gotten your hands on a Raspberry Pi, you'll want to snag one of these to put it in!
Specification
- Case size: 95x65.5x34.5mm
- Fan size: 30x30x7mm
- M3 screw x 4
- M3 nut x 4
Technical details
Dimensions | 80mm x120mm x19.5mm |
Weight | G.W 76g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454104490 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewvery handy
-
from order viewThe product was perfect. The instruction manual is not attached, but the item description on the net was detailed and polite.
-
-
-