![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi B+&2&3 Acrylic Enclosure
YOU MAY LIKE THIS
PRODUCT DETAILS
It is a good plastic box for Raspberry Pi, which can protect it with one of these snazzy plastic enclosures?. These cases protect the Raspberry Pi from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the RPi into the bottom half of the enclosure, then snap the two sides together.
The enclosure provides slots to access the peripheral header, USB ports, Ethernet, SD card, HMDI, composite video, audio, CSI and JTAG connectors as well as feet and vents to ensure the board gets proper cooling and plus-shaped wall mounting slots. All of the status LEDs on the Pi are visible through the case thanks to light pipes embedded in the design. This is a really slick case and once you've gotten your hands on a Raspberry Pi, you'll want to snag one of these to put it in!
Features
3mm acrylic
Light and easy to transport
good heat dispersion
Compatible with Raspberry PiB+/2.
Specification
Case size: 95x65.5x34.5mm
Compatible with
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 65g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454100164 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Easy to setup and use.All connectors are easily accessible and the board is accessible and protected.
-
-
Good received
-
-