![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Official Active Cooler
Raspberry Pi Active Cooler is an official accessory designed for the Raspberry Pi 5, providing an alternative cooling solution for sustained heavy load usage without a case. It combines a large metal heatsink with a variable-speed blower, powered and controlled via the fan connector.
YOU MAY LIKE THIS
PRODUCT DETAILS
Raspberry Pi Active Cooler is an official accessory designed for the Raspberry Pi 5, providing an alternative cooling solution for sustained heavy load usage without a case. It combines a large metal heatsink with a variable-speed blower, powered and controlled via the fan connector.
Feature
- Efficient Cooling Solution designed for Raspberry Pi: combines a large metal heatsink with a variable-speed blower, allowing users to use their device under sustained heavy load without the need for a case.
- Easy Installation: The cooler attaches to the Raspberry Pi 5 PCB using sprung pins that fit into a pair of mounting holes, ensuring a secure and hassle-free installation process.
Description
Raspberry Pi Active Cooler serves as an official accessory specifically designed for the Raspberry Pi 5. This accessory offers users an alternative cooling solution when they desire to utilize their Raspberry Pi 5 without a case, especially under sustained heavy workloads. By incorporating a combination of a large metal heatsink and a variable-speed blower, the Active Cooler effectively dissipates heat generated by the Raspberry Pi 5.
The Active Cooler's cooling mechanism is powered and controlled through the fan connector, ensuring seamless integration and operation. This integration allows users to customize the cooling performance based on the temperature requirements of their Raspberry Pi 5. The variable-speed blower can be adjusted to optimize cooling efficiency and maintain the device's optimal operating temperatures.
Installing the Active Cooler onto the Raspberry Pi 5 PCB is a straightforward process. It securely attaches to the PCB using sprung pins that fit into a pair of mounting holes. This ensures a stable and reliable connection, enabling efficient heat transfer from the Raspberry Pi 5 to the Active Cooler.
Part List
Raspberry Pi Active Cooler |
x1 |
ECCN/HTS
HSCODE | 8414599060 |
USHSCODE | 8414519090 |
UPC | |
EUHSCODE | 8414591500 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewSilent and effective fan. Maintains cpu temperature just fine.
-
from order viewall ok, very thanks
-
from order viewStandard product, ok
-
from order viewworks fine
-
from order viewquality product