![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Acrylic DIY Retro Game Arcade Kit
SKU
110990984
Joystick, arduboy, tetris, arcade, game, recreational, raspberry, 8bit,
- 10+: $103.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Notice: This kit DOES NOT include the Raspberry Pi 3.
This is acrylic DIY Retro Game Arcade Kit which can running the RetroPie emulators and you can just download the Game's ROMs and upload to it and make it an arcade in your home.
Retro Game include: Mame, Arcade, GameBoy, Color GBA and so on. All you need to do is download the Game Roms from internet and upload it to your Raspberry Pi, location on /home/pi/RetroPie/Roms/ folder and reboot your Raspberry Pi.
Features
• Easy to setup
• High performance
• High integration
• Exquisite appearance
Technical details
Dimensions | 350mm x190mm x230mm |
Weight | G.W 2419g |
Battery | Exclude |
Part List
Class 10 /16GB fast speed TF card ( include card slot) | 1 |
High quality USB Joystick control board( Include High Quality audio module on board) | 1 |
High quality Joystick | 1 |
Push Buttions( include 2 smaller one) | 10 |
High quality Loud speaker with wire | 2 |
2M HDMI cable wire | 1 |
3.5mm jack audio cable wire | 1 |
USB to microUSB cable wire | 1 |
Standard 5V/2.5A power supply | 1 |
long Binding screw & Nut | 5 |
short Binding screw & Nut | 4 |
M2.5x18mm steal screw & Nut | 8 |
M2.5x 12mm steal screw & Nut | 8 |
anti-slipper mat | 4 |
several button wire cables | |
Instructions document | 1 |
ECCN/HTS
HSCODE | 9504509900 |
USHSCODE | 8525501000 |
UPC | 841454120896 |
EUHSCODE | 8517600000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review