![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Transparent ABS Enclosure with Cooling Fan for Raspberry Pi 3 Model B & 3B+
Raspberry Pi ABS Enclosure with Cooling Fan, it can protect your Raspberry Pi and cool it down at the same time. It is made of high quality ABS, which has high impact resistance and high toughness characteristics. Meanwhile, this enclosure can drive away heat with a built-in fan
- 10+: $2.80
YOU MAY LIKE THIS
PRODUCT DETAILS
Now, the Raspberry Pi is a superstar in open source hardware, more and more people use the Raspberry Pi. However, it is quite often that the Raspberry Pi is damaged by an accidental fall or running slow because of high temperatures. So why not choose some gears for your Raspberry Pi to make it stronger and faster.
Here, we recommend the Raspberry Pi ABS Enclosure with Cooling Fan, it can protect your Raspberry Pi and cool it down at the same time. It is made of high-quality ABS, which has high impact resistance and high toughness characteristics. Meanwhile, this enclosure can drive away heat with a built-in fan.
We also provide a black version, you can check here.
Assembly drawing
Technical details
Dimensions | 93.5mm x62.7mm x27.5mm |
Weight | G.W 40g |
Battery | Exclude |
Fan Operating Voltage | 5V |
Max Fan current | 0.15A |
Max Fan Power | 0.75W |
Supported Models | Raspberry Pi 1 Model B+/ 2 Model B / 3 Model B / 3 Model B+ |
Part List
Raspberry Pi ABS Enclosure with Cooling Fan - Transparent | 1 |
Cooling Fan | 1 |
Gasket | 4 |
Screw | 2 |
ECCN/HTS
HSCODE | 8414599060 |
USHSCODE | 8414519090 |
EUHSCODE | 8414591500 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewEnclosure is well made of durable plastic, all elements fit well together