![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi A+&B+&2 40pin to 26pin GPIO Board
The Downgrade module is specifically designed for RaspberryPi Module B+. As we know the Module B+ has more GPIO that resulting in some of the original for accessories that may not be used on Module B+. So, the Downgrade module can make the accessories for Module B used on Module B+.
- 10+: $6.26
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
The Downgrade module is specifically designed for RaspberryPi Module B+. As we know the Module B+ has more GPIO that resulting in some of the original for accessories that may not be used on Module B+. So, the Downgrade module can make the accessories for Module B used on Module B+.
Features
-
Power LED on board
-
Compatible with Raspberry Pi A+, B+/2.
Port
-
Raspberry Pi Module B+ connection port
-
Raspberry Pi Module B connection port
-
Extension GPIO port
Typical Application
-
Education
-
DIY Production
Technical details
Dimensions | 106mm x80mm x20mm |
Weight | G.W 20g |
Battery | Exclude |
Part List
Raspberry Pi A+&B+&2 40pin to 26pin GPIO Board | 1 |
ECCN/HTS
HSCODE | 8536901100 |
USHSCODE | 85366980 |
UPC | 841454104520 |
COO | CHINA |
RoHS | 1 |