![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi A+&B+&2 40pin to 26pin Cable
SKU
321070032
Specification:
200cm in length
28AWG
Insulation Resistance:10MΩ
short circuit impedance:>20KΩ
Conductor Resistance:>0
- 10+: $2.48
YOU MAY LIKE THIS
PRODUCT DETAILS
Specification:
- 200cm in length
- 28AWG
- Insulation Resistance:10MΩ
- short circuit impedance:>20KΩ
- Conductor Resistance:>0.3Ω
- nominal voltage:250B
- rated current:1A
- Compatible with Raspberry Pi A+,B+/2.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 24g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421900 |
UPC | 841454114772 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page