![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi 5 Official Camera Cable Standard - 300mm
This adapter cable is designed for Raspberry Pi 5 which allows the board with two four-lane MIPI connectors for supporting cameras. It provides two four-lane MIPI connectors that are capable of supporting a camera.
YOU MAY LIKE THIS
PRODUCT DETAILS
This adapter cable is designed for Raspberry Pi 5 which allows the board with two four-lane MIPI connectors for supporting cameras. It provides two four-lane MIPI connectors that are capable of supporting a camera.
Feature
MIPI Connectors designed for Raspberry Pi 5: Provide two four-lane MIPI connectors that are capable of supporting either a camera.
Neat Camera Adapter Cable: Convert the 22-way, 0.5mm-pitch "mini" FPC format to the 15-way, 1mm-pitch "standard" format connectors
300mm Length Cable
Description
The Raspberry Pi 5 comes with two four-lane MIPI connectors, which can be used for either a camera. These connectors utilize a 22-way, 0.5mm-pitch "mini" FPC format similar to the Compute Module Development Kit. However, to connect to the current camera products with 15-way, 1mm-pitch "standard" format connectors, adapter cables are required.
Application
- Monitor System
- Robotics
- Home Automation
- Digital Signage
Part List
Raspberry Pi 5 Official Camera Cable Standard - 300mm |
x1 |
ECCN/HTS
HSCODE | 8544491900 |
USHSCODE | 8544493080 |
UPC | |
EUHSCODE | 8544492000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewall ok, very thanks
-
from order viewStandard product, ok
-
from order viewquality product
-
from order viewEasy to use