![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi 5 8GB
Raspberry Pi Fifth Flagship Development Computer is assembled with a powerful 2.4GHz 64-bit quad-core Arm processor and an 800MHz VideoCore VII GPU for impressive graphics. It offers advanced camera support, versatile connectivity, and enhanced peripherals, perfect for multimedia, gaming, and industrial tasks.
YOU MAY LIKE THIS
PRODUCT DETAILS
Raspberry Pi Fifth Flagship Development Computer is assembled with a powerful 2.4GHz 64-bit quad-core Arm processor and an 800MHz VideoCore VII GPU for impressive graphics. It offers advanced camera support, versatile connectivity, and enhanced peripherals, perfect for multimedia, gaming, and industrial tasks.
Feature
- Raspberry Pi Fifth Flagship Development Computer: Feature a 64-bit quad-core Arm Cortex-A76 processor running at 2.4GHz, using silicon built in-house at Raspberry Pi, offering a step change in peripheral performance and functionality
- Significant Graphics Capability: Equip an 800MHz VideoCore VII GPU and deliver better graphics performance, suitable for multimedia applications, gaming, and graphics-intensive tasks
- State-of-the-Art Camera Support: Built with the dedicated dual 4-lane 1Gbps MIPI DSI/CSI connectors, tripling total bandwidth, and supporting any combination of up to two cameras or displays
- Versatile Connectivities: Offer Gigabit Ethernet and a PCIe interface, along with dual-band Wi-Fi and Bluetooth 5.0/BLE wireless capability
- Enhanced Peripherals: Provide 1x UART connector, 1x microSD card slot supporting high-speed, 2x USB.0 3.0 supporting sync 5Gbps operation, 2x USB2.0 ports ports, 1x RTC, 2x 4Kp60 display output with HDR support
Description
Raspberry Pi Fifth Flagship Development Computer is a powerhouse of performance and functionality. Powered by a 64-bit quad-core Arm Cortex-A76 processor running at 2.4GHz where offers 2x - 3x higher performance than the previous generation, this board utilizes silicon developed in-house by Raspberry Pi, resulting in a significant boost in peripheral performance.
Featuring an additional 800MHz VideoCore VII GPU, it delivers superior graphics performance, making it ideal for multimedia applications, gaming, and graphics-intensive tasks. It also comes with two-lane 1Gbps MIPI camera, tripling the total bandwidth and allowing for the use of up to two cameras or displays in any combination. The developers can capture stunning visuals and harness the power of multiple cameras with ease.
This board offers versatile connectivities where it offers a Gigabit Ethernet for wire data communication as well as dual-band Wi-Fi and Bluetooth 5.0/BLE wireless capability for providing flexible wireless connectivity options. It even exposes a single-lane PCIe interface, so you can seamlessly integrate with a wide range of devices and networks.
Enhanced peripherals further enhance the usability of this board. It includes 1x UART connector, 1x microSD card slot for high-speed storage, 2x USB 3.0 ports supporting lightning-fast 5Gbps data transfer and two extra USB 2.0 ports. Additionally, there is 1x RTC for accurate timekeeping, and 2x 4Kp60 display outputs with HDR support, allowing you to enjoy stunning visuals on multiple displays.
The everything computer - Enjoy it with a smooth desktop experience
Build your home automation with Home Assistant
Home Assistant is a free and open-source software that serves as a central control system for home automation, acting as a smart home hub. It provides the convenience of home automation without relying on remote servers or an internet connection, making it highly secure and reliable. It can be expanded by Home Assistant Cloud where you can control your Home Assistant from anywhere, with voice assistants, fully encrypted.
The installation method is smooth, direct and simple.
Application
- PC alternatives
- Multimedia Center
- Console
- Education and Learning Tools
- Smart Home Systems
- Sensor Network
- Remote Monitoring
- Industrial Automation
- Embedded Systems Development
Specification
Parameters |
Description |
CPU |
2.4GHz quad-core 64-bit Arm Cortex-A76 CPU, with cryptography extensions, 512KB per-core L2 caches, and a 2MB shared L3 cache |
GPU |
VideoCore VII GPU, supporting OpenGL ES 3.1, Vulkan 1.2 |
Display Output |
Dual 4Kp60 HDMI® display output with HDR support |
Video Decoder |
4Kp60 HEVC decoder |
RAM |
8GB LPDDR4X-4267 SDRAM |
Wi-Fi |
Dual-band 802.11ac Wi-Fi® |
Bluetooth |
Bluetooth 5.0/ Bluetooth Low Energy (BLE) |
Storage |
microSD card slot, with support for high-speed SDR104 mode |
Power Button |
On/Off included |
USB Ports |
2 × USB 3.0 ports, supporting simultaneous 5Gbps operation |
2 × USB 2.0 ports |
|
Ethernet |
Gigabit Ethernet, with PoE+ support (requires separate PoE+ HAT) |
Camera/Display |
2 × 4-lane MIPI camera/display transceivers |
PCIe Interface |
PCIe 2.0 x1 interface for fast peripherals (requires separate M.2 HAT or other adapter) |
Power |
5V/5A DC power via USB-C, with Power Delivery support |
Raspberry Pi Header |
Raspberry Pi standard 40-pin header |
Real-time Clock (RTC) |
Powered from external battery |
Hardware Overview
At Seeed, we provide a range of ready to use edge devices powered by Raspberry Pi, including Raspberry Pi All-in-One edge IoT controllers and HMIs for home and industry.
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8471800000 |
COO | UK |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewI wonder if I can get these!
-
from order viewGot Pi Board as Described
-
from order viewworking great
-
from order viewGood quality
-
from order view质量不错,很喜欢,已经使用
FAQ
- Page Previous
- Page 1
- You're currently reading page 2
- Page 3
- Page 4
- Page Next