![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeed Studio - Grove Beginner Kit - Raspberry Pi 4B - 4GB
The Raspberry Pi's Grove Base Kit is one of the best kits for beginners to get started with the Raspberry Pi. Can you use it for basic function learning, illuminate LEDs, make traffic lights, design IOT projects and so on modules.
- 10+: $95.00
YOU MAY LIKE THIS
PRODUCT DETAILS
With these Grove, we can implement GPIO control LED, use buttons to get outside temperature or control external lights through relays, etc. You can implement many interesting projects such as: traffic lights, IOT lights, temperature detection and so on
All in all, whether you are a student, teacher, artist, hardware enthusiast, and so on, with the help of the Grove Beginner Kit for Raspberry Pi, you will get to know Raspberry Pi quickly and comprehensively.
The Raspberry Pi 4 Grove Beginner Kit includes:
-
Raspberry Pi 4 Computer Model B 4GB
-
Wall Adapter Power Supply - 5VDC 3A Type-C
-
Micro SD Card with Card Reader-32GB(Class 10)
-
Heat Sink Kit for Raspberry Pi 4B - Gold Aluminum and Copper Blocks
-
Micro HDMI to Standard HDMI Male Cable - 1m(Support Pi 4)
-
Cat6 Ethernet Cable - 1 Meter
-
Grove Base Hat for Raspberry Pi
-
Grove - Blue LED
-
Grove - Button
-
Grove - White LED
-
Grove - Red LED
-
Grove - Temperature Sensor
-
Grove - Ultrasonic Distance Sensor
Except for Media Centre Kit, we have prepared more raspberry pi kits based on raspberry Pi 4(4GB) for differnt prototype purposes.
Raspberry Pi 4 (4GB) Basic Kit ($59)
Raspberry Pi 4 (4GB) Starter Kit ($79.8)
Raspberry Pi 4 (4GB) Media Centre Kit ($84)
Raspberry Pi 4 Deskstop Kit ($99)
Specification
- Processor: Broadcom BCM2711, quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz
- Memory: 1GB, 2GB or 4GB LPDDR4(depending on model)
- Connectivity:
- 2.4 GHz and 5.0 GHz IEEE 802.11b/g/n/ac wireless
- LAN, Bluetooth 5.0, BLE
- Gigabit Ethernet
- 2 × USB 3.0 ports
- 2 × USB 2.0 ports
- GPIO: Standard 40-pin GPIO header(fully backwards-compatible with previous boards)
- Video & Sound:
- 2 × micro HDMI ports (up to 4Kp60 supported)
- 2-lane MIPI DSI display port
- 2-lane MIPI CSI camera port
- 4-pole stereo audio and composite video port
- Multimedia:
- H.265 (4Kp60 decode)
- H.264 (1080p60 decode, 1080p30 encode)
- OpenGL ES, 3.0 graphics
- SD card support: Micro SD card slot for loading operating system and data storage
- Input power:
- 5V DC via USB-C connector (minimum 3A)
- 5V DC via GPIO header (minimum 3A)
- Power over Ethernet (PoE)–enabled(requires separate PoE HAT)
- Environment: Operating temperature 0–50ºC
- Compliance: For a full list of local and regional product approvals, please visit https://www.raspberrypi.org/documentation/hardware/raspberrypi/conformity.md
- Production lifetime: The Raspberry Pi 4 Model B will remain in production until at least January 2026.
Hardware Overview
Part List
Raspberry Pi 4 Computer Model B 4GB | 1 |
Wall Adapter Power Supply - 5VDC 3A Type-C | 1 |
Micro SD Card with Card Reader-32GB | 1 |
Heat Sink Kit for Raspberry Pi 4B - Gold Aluminum and Copper Blocks | 1 |
Micro HDMI to Standard HDMI Male Cable - 1M | 1 |
Cat6 Ethernet Cable - 1 Meter | 1 |
Grove Base Hat for Raspberry Pi | 1 |
Grove - Blue LED | 1 |
Grove - Button | 1 |
Grove - White LED | 1 |
Grove - Red LED | 1 |
Grove - Temperature Sensor | 1 |
Grove - Ultrasonic Distance Sensor | 1 |
Grove - Relay | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |