![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi 4 Official micro HDMI to Standard HDMI Male Cable - 1m White
SKU
114992024
The Official Raspberry Pi HDMI cable is the perfect accessory to compliment your new Raspberry Pi 4 Model B board.
- 10+: $7.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The Official Raspberry Pi HDMI cable is the perfect accessory to compliment your new Raspberry Pi 4 Model B board.
This is a micro HDMI to standard HDMI cable which is 1m long and available in black or white.
The high-performance Raspberry Pi HDMI cable supports 3D, 4K, 2K, 17.8Gbps, 2160P/60Hz and X.V.colour.
Specifications
specifications
Attribute | Value |
Cable Type | HDMI |
Connector A Gender | Male |
Connector A Type | Micro HDMI |
Connector B Gender | Male |
Connector B Type | HDMI |
Length | 1m |
Outer Sheath Material | PVC |
Sheath Colour | White |
Shielding | Triple Shielded |
Voltage Rating | 40 V |
Part List
1 x Raspberry Pi 4 Official micro HDMI to Standard HDMI Male Cable - 1m White
ECCN/HTS
HSCODE | 8544421900 |
USHSCODE | 8544493080 |
UPC | |
EUHSCODE | 8544492000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review