![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi 4 Official Case - Red White
This Official Raspberry Pi case is designed to house and protect your Raspberry Pi 4 board, whilst also making it look great. It fits the Raspberry Pi 4 Model B 1GB, 2GB and 4GB. This particular case is red and white.
YOU MAY LIKE THIS
PRODUCT DETAILS
Product Details
This Official Raspberry Pi case is designed to house and protect your Raspberry Pi 4 board, whilst also making it look great. It fits the Raspberry Pi 4 Model B 1GB, 2GB and 4GB. This particular case is red and white.
This no-fuss case simply snaps together around your board. There is no need for additional tools or screws to secure it. Once the case is closed, you will still have access to all the ports on the board through cut-outs.
It is mainly designed to protect your Pi board from knocks and bumps, but it has also been designed to be lightweight and sleek. So you can carry your Raspberry Pi 4 in your pocket or backpack without worry.
• Red and White
• Compatible with all Raspberry Pi 4 models
• Snap-on fit - no tools needed!
• Protects and looks great
• Cut-outs for access to ports
specifications
Attribute | Value |
For Use With | Raspberry Pi 4B |
Series | Official |
Colour | Red, White |
External Dimensions | 97 x 70 x 25mm |
Body Material | Plastic |
Part List
1 x Raspberry Pi 4 Official Case - Red White
ECCN/HTS
HSCODE | 3923100090 |
USHSCODE | 3923210030 |
UPC | |
EUHSCODE | 3923101000 |
COO | UK |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewIt was very inexpensive.