the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi 3 Model A+

It has a 64-bit quad-core processor running at 1.4GHz same as Raspberry Pi 3 Model B+, together with dual-band 2.4GHz and 5GHz wireless LAN, and Bluetooth 4.2/BLE. The dual-band wireless LAN comes with modular compliance certification. It has the same mechanical footprint as Raspberry Pi 1 Model A+.

$25.00
Out of stock

PRODUCT DETAILS

The Raspberry Pi 3 Model A+ is the latest product in the Raspberry Pi 3 range. Like the Raspberry Pi 3 Model B+, it boasts a 64-bit quad core processor running at 1.4 GHz, dual-band 2.4 GHz and 5 GHz wireless LAN, and Bluetooth 4.2/BLE.

The dual-band wireless LAN comes with modular compliance certification, allowing the board to be designed into end products with significantly reduced wireless LAN compliance testing, improving both cost and time to market.

The Raspberry Pi 3 Model A+ has the same mechanical footprint as the Raspberry Pi 1 Model A+.

Features

  • Broadcom BCM2837B0, Cortex-A53 (ARMv8) 64-bit SoC @ 1.4GHz
  • 512MB LPDDR2 SDRAM
  • 4GHz and 5GHz IEEE 802.11.b/g/n/ac wireless LAN, Bluetooth 4.2/BLE
  • Extended 40-pin GPIO header
  • Full-size HDMI
  • Single USB 2.0 ports
  • CSI camera port for connecting a Raspberry Pi Camera Module V2 - Seeed Studio
  • DSI display port for connecting a Raspberry Pi 7 inch Touchscreen Display - Seeed Studio
  • 4-pole stereo output and composite video port
  • Micro SD port for loading your operating system and storing data
  • 5V/2.5A DC power input

Specification

Specification

Parameter

Processor

Broadcom BCM2837B0, Cortex-A53 64-bit SoC @ 1.4 GHz

Memory

512MB LPDDR2 SDRAM

Connectivity

2.4 GHz and 5 GHz IEE 802.11.b/g/n/ac wireless LAN, Bluetooth 4.2/BLE 1 × USB 2.0 port

Access

Extended 40-pin GPIO header

Video & Sound

1 x full HDMI

 

MIPI DSI display port

 

MIPI CSI camera port

 

4 pole stereo output and composite video port

Multimedia

H.264, MPEG-4 decode (1080p30); H.264 encode (1080p30); OpenGL ES 1.1, 2.0 graphics

SD card support

Micro SD format for loading operating system and data storage

Input power

5 V/2.5 A DC via micro USB connector

 

5 V DC via GPIO header

Operating temperature

0-50°C

Dimension

120mm x 75mm x 20mm

Weight

G.W 65g

Battery

Exclude

Compliance

For a full list of local and regional product approvals, please visit pip.raspberrypi.com

Production lifetime

until at least January 2030

 

Hardware Overview

 

Note

For detailed technical specifications, pin configurations, and operational guidelines regarding the Raspberry Pe refer to the official datasheet.i 3 Model A+, pleas

Application

  • Home Automation and IoT
  • Media Centers
  • Education
  • Robotics and Embedded Systems
  • Network Devices
  • Digital Signage
  • Prototyping
  • Portable Computing
  • Environmental Monitoring
  • Creative Projects

component name

quantity

Raspberry Pi 3 Model A+

x 1



ECCN/HTS

HSCODE 8471504090
USHSCODE 8543708800
UPC
EUHSCODE 8471707000
COO UNITED KINGDOM
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ