Raspberry Pi 3 Model B+
Raspberry Pi 3 Model B+ is the update version of Raspberry Pi 3 Model B, which features a 64-bit quad-core processor running at 1.4GHz, dual-band 2.4GHz and 5GHz wireless LAN, Bluetooth 4.2/BLE, besides it supports POE.
YOU MAY LIKE THIS
PRODUCT DETAILS
The Raspberry Pi 3 Model B+ is the latest product in the Raspberry Pi 3 range, boasting a 64-bit quad core processor running at 1.4GHz, dual-band 2.4GHz and 5GHz wireless LAN, Bluetooth 4.2/BLE, faster Ethernet, and PoE capability via a separate PoE HAT.
The dual-band wireless LAN comes with modular compliance certification, allowing the board to be designed into end products with significantly reduced wireless LAN compliance testing, improving both cost and time to market.
The Raspberry Pi 3 Model B+ maintains the same mechanical footprint as both the Raspberry Pi 2 Model B and the Raspberry Pi 3 Model B.
Now the Raspberry Pi 4 has been released, the new Raspberry Pi 4 has 3 versions depending on the size of RAM, you can choose according to your needs:
Technical details
Dimensions | 120mm x75mm x34mm |
Weight | G.W 75g |
Battery | Exclude |
Processor | Broadcom BCM2837B0, Cortex-A53 64-bit SoC @ 1.4GHz |
Memory | 1GB LPDDR2 SDRAM |
Connectivity | 2.4GHz and 5GHz IEEE 802.11.b/g/n/ac wireless LAN, Bluetooth 4.2, BLE; Gigabit Ethernet over USB 2.0 (maximum throughput 300Mbps); 4 × USB 2.0 ports |
Access | Extended 40-pin GPIO header |
Video & sound | 1 × full size HDMI; MIPI DSI display port; MIPI CSI camera port; 4 pole stereo output and composite video port |
Multimedia | H.264, MPEG-4 decode (1080p30); H.264 encode(1080p30); OpenGL ES 1.1, 2.0 graphics |
SD card support | Micro SD format for loading operating system and data storage |
Input power | 5V/2.5A DC via micro USB connector; 5V DC via GPIO header; Power over Ethernet (PoE)–enabled (requires separate PoE HAT) |
Environment | Operating temperature, 0–50°C |
Production lifetime | The Raspberry Pi 3 Model B+ will remain in production until at least January 2023. |
Part List
Raspberry PI 3 Model B Plus | 1 |
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8543708800 |
UPC | 841454120292 |
EUHSCODE | 8471800000 |
COO | UK |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
It gets hot as all pi model b+ but it arrived very soon and without any troubles. Perfectly packed and it's working great out of the box!
-
-
-
-