![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi 3 Model A+
It has a 64-bit quad-core processor running at 1.4GHz same as Raspberry Pi 3 Model B+, together with dual-band 2.4GHz and 5GHz wireless LAN, and Bluetooth 4.2/BLE. The dual-band wireless LAN comes with modular compliance certification. It has the same mechanical footprint as Raspberry Pi 1 Model A+.
YOU MAY LIKE THIS
PRODUCT DETAILS
The Raspberry Pi 3 Model A+ is the latest product in the Raspberry Pi 3 range. Like the Raspberry Pi 3 Model B+, it boasts a 64-bit quad core processor running at 1.4 GHz, dual-band 2.4 GHz and 5 GHz wireless LAN, and Bluetooth 4.2/BLE.
The dual-band wireless LAN comes with modular compliance certification, allowing the board to be designed into end products with significantly reduced wireless LAN compliance testing, improving both cost and time to market.
The Raspberry Pi 3 Model A+ has the same mechanical footprint as the Raspberry Pi 1 Model A+.
Features
- Broadcom BCM2837B0, Cortex-A53 (ARMv8) 64-bit SoC @ 1.4GHz
- 512MB LPDDR2 SDRAM
- 4GHz and 5GHz IEEE 802.11.b/g/n/ac wireless LAN, Bluetooth 4.2/BLE
- Extended 40-pin GPIO header
- Full-size HDMI
- Single USB 2.0 ports
- CSI camera port for connecting a Raspberry Pi Camera Module V2 - Seeed Studio
- DSI display port for connecting a Raspberry Pi 7 inch Touchscreen Display - Seeed Studio
- 4-pole stereo output and composite video port
- Micro SD port for loading your operating system and storing data
- 5V/2.5A DC power input
Specification
Specification |
Parameter |
Processor |
Broadcom BCM2837B0, Cortex-A53 64-bit SoC @ 1.4 GHz |
Memory |
512MB LPDDR2 SDRAM |
Connectivity |
2.4 GHz and 5 GHz IEE 802.11.b/g/n/ac wireless LAN, Bluetooth 4.2/BLE 1 × USB 2.0 port |
Access |
Extended 40-pin GPIO header |
Video & Sound |
1 x full HDMI |
MIPI DSI display port |
|
MIPI CSI camera port |
|
4 pole stereo output and composite video port |
|
Multimedia |
H.264, MPEG-4 decode (1080p30); H.264 encode (1080p30); OpenGL ES 1.1, 2.0 graphics |
SD card support |
Micro SD format for loading operating system and data storage |
Input power |
5 V/2.5 A DC via micro USB connector |
5 V DC via GPIO header |
|
Operating temperature |
0-50°C |
Dimension |
120mm x 75mm x 20mm |
Weight |
G.W 65g |
Battery |
Exclude |
Compliance |
For a full list of local and regional product approvals, please visit pip.raspberrypi.com |
Production lifetime |
until at least January 2030 |
Hardware Overview
Note
For detailed technical specifications, pin configurations, and operational guidelines regarding the Raspberry Pe refer to the official datasheet.i 3 Model A+, pleas
Application
- Home Automation and IoT
- Media Centers
- Education
- Robotics and Embedded Systems
- Network Devices
- Digital Signage
- Prototyping
- Portable Computing
- Environmental Monitoring
- Creative Projects
component name |
quantity |
Raspberry Pi 3 Model A+ |
x 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8471504090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8471707000 |
COO | UNITED KINGDOM |