![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi 3.2 Inch Touchscreen Display w& 8 extend headers
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a Raspberry Pi Display specially designed for Model B+. It features 3.2" TFT LCD and resistive touch panel, 65K colors and 320x240 pixel resolution. The display integrates LCD driver ILI934 and touch driver XPT2046, communicating with Raspberry Pi through High Speed 48MHz SPI connection. With the touch panel, you could play the Raspberry Pi without the need for a mouse.
It's very easy to setup, without the need for a cable or extra power supply, it can be directly attached onto the Raspberry Pi. We have packaged a system image with the LCD driver for you, what is based on the official Raspbian Operating System, so you don’t need to download driver with the step and step instructions. The system image file can be found from the attaching CD-R. After the image installation, power on the Raspberry Pi, it may take 20 seconds for loading the driver, and then the LCD will work.
There is a little difference between Model B+ and Model B, but this display also works with Raspberry Pi B, if you don't mind the display will cover the USB and Ethernet ports.
FEATURES
Compatible with Raspberry Pi B+ and B
Supports Raspbian Operating system
65K colors and 320x240 Pixel Resolution
Powered directly off Raspberry Pi
Display full GUI output / primary output
High Speed 48MHz SPI connection
25 Frames per second
Integrated ILI9341 TFT LCD Driver
Integrated 4-wire Resistive Touch Panel and XPT2046 Driver
Wiring
Display | Raspberry Pi | Remark |
---|---|---|
GND | GND |
|
VCC | 5.0V |
|
RESET | GPIO2 | Reset |
LED-A | 3.3V |
|
KEY1 | GPIO1 | Button |
KEY2 | GPIO4 | Button |
KEY2 | GPIO5 | Button |
LCD_DIN | MOSI |
|
LCD_CLK | SCLK |
|
LCD_CS | CE0 |
|
LCD_RS | GPIO3 | Command/data |
TP_DIN | MOSI | Touch Controller |
TP_OUT | MISO |
|
TP_CLK | SCLK |
|
TP_CS | CE1 |
|
TP_IRQ | GPIO0 |
|
PART LIST
Raspberry Pi 3.2" Touchscreen Display x1
Resistive Touch Pen x1
CD-R x1 (System Image Files and Software Included)
DOCUMENTS
Raspbian System Image - Preinstall LCD Driver, Plug and Play
Q&A - Instructions for 3.2" Touchscreen Display
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 70g |
Battery | Exclude |
ECCN/HTS
HSCODE |