![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Lens for SMD LED 14.6*23.6mm
SKU
114990174
This len is used for SMD LED to make light more focus
YOU MAY LIKE THIS
PRODUCT DETAILS
This len is used for SMD LED to make light more focus.
Features:
- size: 14.0(H) x 23.6(R)mm
- working temperature: -30~80°C
- material: PC
Specification:
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9405920000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review