![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi 2.2 inch TFT Display Module&WOT Touch
- 10+: $21.80
YOU MAY LIKE THIS
PRODUCT DETAILS
The PI-TFT22A module features a 2.2'display with 320x240 16-bit color pixels. This PI-TFT22A module refresh it's screen rapidly because the TFT module communicates with raspberry Pi in a high speed SPI interface ,this PI-TFT22A module can be used as Xwindow port ,displaying images or video etc. it plugs right in on top of your Model A+, B+ or Pi 2 and fits as HAT.
You can download configuration-free image or configurable packages, adjustable brightnes [level 0 -255], HAT compatible and Onboard buttons, you can load kernel modules to support GPIO KeyBoard function, almost all GPIO available on this board [non SPI 0,GPIO 18,GPIO 24,GPIO23],Very easily be other uses, IDROM has built initialization data to support Device Tree boot.
Technical Details: | Type value |
product name | RPI_2.2'TFT Display Module |
character number | 320×240 |
screen scale | 2.2' |
refresh rate | >20fps |
weight | 23.9g |
module scale | 66x57x12(mm) |
connect port | 2*20 Stacking Header |
control interface | SPI |
work voltage | 5V |
PART LIST
• 1 x Display Module
DOCUMENT
Please visit this wiki page for more info about this product.
Technical details
Dimensions | 100mm x80mm x35mm |
Weight | G.W 59g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531200020 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |