![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi 0.96” OLED Display Module
YOU MAY LIKE THIS
PRODUCT DETAILS
Raspberry Pi 0.96’ OLED display module is made by 128x64 yellow and blue OLED pixels , diagonal is only 0.96 inch . The controller is SSD1306, communicates via 4-wire SPI, the display have its own backlight, no backlight LED is required ,This reduces the power required to run the OLED and is why the display has such high contrast , extremely wide viewing angle and extremely operating temperature
Product Overview:
Features:
Ultra low power supply
Maximum current 100uA
Keep up current 12.25uA
Hardware keep up display
3.3V work voltage ,([MIN 1.6V] ,[MAX:3.6V])
Internal DC/DC voltage converter
SPI driver support , AT 64MHz[TYP] 125MHZ[OB]
FP frequency: 64fps[TYP] 368fps[OB]
Compatible with Raspberry Pi A+,B,B+/2.
Specification:
Outline Drawing: 370x300(mm)
Number of pixels: 128x64
Panel size:26.70x19.26x1.45(mm)
Active area: 21.74x10.864(mm)
Pixel pitch 0.17x0.17(mm)
Pixel size: 0.154x0.154(mm)
Hardware conection:
Document
Technical details
Dimensions | 105mm x80mm x20mm |
Weight | G.W 21g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454115625 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |