![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi 0.91'OLED Display Module
YOU MAY LIKE THIS
PRODUCT DETAILS
This tiny OLED display module is specially design for raspberry Pi,the module use less of raspberry pi's pins and make little spacing occupying,The micro control chip ssd1306 which communicate with Raapberry Pi via I2C interface ,and whose work voltage is 3.3V. So that this OLED can be used on any Raspberry Pi board.
Resolution: 128 x 32
I2C driver support
FP frequency: less than 1 fps
Wide range of operating temperature: -40°C to 85°C
Only use 5 pins to control OLED as showing below.
• screen type: 0.91
• diplay scale: 22.38×5.58MM
• module scale: 35.1x15.12x11.8mm
• Pixel Pitch: 0.17×0.17
• Pixel Size: 0.15×0.15
• work voltage: 3.3V
• Dimensions: 36.56mm x 14.87mm x 11.70(include header)mm
• Weight without package: 2.92±2g
1 x 0.91 Inch OLED Module
Technical details
Dimensions | 95mm x70mm x20mm |
Weight | G.W 15.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531909000 |
USHSCODE | 8473305100 |
UPC | 841454119555 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
-
-
-
Nice gadget, quick to install, monitor display, foir few lines of code, decent resolution