![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry PI Model A+ 256M
SKU
102110008
Broadcom BCM2835 CPU
40pin extended GPIO
Full size HDMI
YOU MAY LIKE THIS
PRODUCT DETAILS
Raspberry Pi Model A+ has 40pin extended GPIO so user can build even bigger and better projects than ever before. The first 26 pins are identical to the Model A to provide 100% backward compatibility for your projects. Micro SD slot instead of the full size SD slot for storing information and loading your operating systems. The Board can now provide up to 1.2 AMP to the USB port enabling user to connect more power hungry USB devices directly to the Raspberry PI. (This feature requires a 2Amp micro USB Power Supply) The A+ board now uses less power (600mA) than the Model A Board (750mA) when running.
- 700MHz Broadcom BCM2835 CPU with 256MB RAM
- 40pin extended GPIO
- 1 x USB 2 ports
- 4 pole Stereo output and Composite video port
- Full size HDMI
- CSI camera port for connecting the Raspberry Pi camera
- DSI display port for connecting the Raspberry Pi touch screen display
- Micro SD port for loading your operating system and storing data
- Micro USB power source
- Smaller board footprint and is fully HAT compatible
- Stream and watch Hi-definition video output at 1080P
- Combined 4-pole jack for connecting your stereo audio out and composite video out
Model A+ to Model A Comparison:
- Same Broadcom BCM2835 Chipset
- Same 256MB RAM
- Same full size HDMI port
- Same CSI camera port and DSI display ports
- Same micro USB power supply connection
Key Improvements from Model A to Model A+:
- More energy efficient / uses less power
- Supports a smarter board layout including an expanded GPIO header (40 pin instead of 26)
- Micro SD Card port protecting your SD card from damage
- Improved power management – now possible to drive ‘power hungry’ USB devices directly from your Raspberry Pi.
Technical details
Dimensions | 120mm x75mm x20mm |
Weight | G.W 54g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543908800 |
UPC | 841454104421 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page