the AI Hardware Partner
Toggle Nav
Loading...

Dual Gigabit Ethernet NICs Carrier Board for Raspberry Pi Compute Module 4 - USB 3.0 connectors, Micro-HDMI interface, MIPI CSI/DSI, FPC connector, Micro-SD Card Slot, Compact size, OpenWrt supported

SKU
102110497
Rating:
100 % of 100

Dual Gigabit Ethernet NICs Carrier Board is a compact size board, where has been integrated Dual Gigabit Ethernet connectors and multiple peripherals, designed for miniature customizable network router applications, suitable for HTPC makers, Linux developers, software router enthusiasts, and the majority of regular Raspberry Pi users.

$45.00
In stock
-
+

PRODUCT DETAILS

Dual Gigabit Ethernet NICs Carrier Board is a compact size board, that has been integrated Dual Gigabit Ethernet connectors and multiple peripherals, designed for miniature customizable network router applications, suitable for HTPC makers, Linux developers, software router enthusiasts, and the majority of regular Raspberry Pi users.

Features

  • Dual Gigabit Ethernet Carrier Board for Raspberry Pi CM4: Provide dual gigabit ethernet connectors based on CM4 for customizable network router applications
  • Integrated Peripherals in Compact Size: 75x64x21mm size overall, integrated two USB 3.0 standard connectors with an additional 9-pin header, one micro-HDMI interface, and one Type-C power supply
  • Rich Components on the board: Provide MIPI CSI/ MIPI DSI for the camera, FPC connector for I2C & SPI, alone with UART IO, a 4-pin fan connector, and one Micro-SD Card Slot

Description

This is the Raspberry Pi Compute Module(CM4) carrier board, which has been integrated with Dual Gigabit Ethernet connectors, along with two USB 3.0 standard connectors and other peripherals in the compact size. With additional components on the board, it can be your perfect choice for a miniature customizable network router that performs high flexibility and security.

The Dual Gigabit Ethernet connectors on this board can be used to manage the network by your definition, referring to the use of open-source operating systems to form a routing solution, leveraging the 1Gbps speed for both ports. Unlike specialized routers designed by manufacturers, you can utilize OpenWrt, one of the open-source operating systems to build and manage your own local network.

It features a variety of components in the compact size, where it provides MIPI CSI/ MIPI DSI connectors for camera support, an FPC connector for I2C & SPI communication, one 4-pin fan connector for heat suppression, along with 4 UART IO for further usage. It is even equipped with one Micro-SD Card Slot for booting the system from the SD card, in the case, there is no eMMC storage on the Raspberry Pi CM4.

What is a Router?

A router is a piece of hardware that connects a Local Area Network (LAN) to other networks, which is mostly known as a Wide Area Network (WAN). The router is the pivot of this local network that it manages all the connected devices in LAN. Its main function of it is coordinating connections and forward data between LAN and WAN.

If you want to use the carrier board to build a Raspberry Pi Router, you can refer to this tutorial.

Seeed has provided some Mini Servers that you might be interested in:

  • ODYSSEY - X86J4105 allows you to simply build Edge Computing applications with powerful CPU and rich communication interfaces.
  • ZimaBoard 832 model is a low-cost single board server equipped with Intel Celeron N3450 Quad Core working distinguishingly as a 4T free charge cloud server or a 4K display media server.

Application

  • Home Theater PC(HTPC)
  • Security Home Router
  • Private Network
  • VPN
  • Offline Download
  • Advertising Block
  • QOS
  • Traffic Control
  • Multi-Line Control
  • Link Load Balancing

Practical Tools Utilization

Open-Source Wireless Router: OpenWrt

OpenWrt is an open-source soft router for embedded operating systems based on Linux, primarily used on embedded devices to route network traffic. It offers more features, performance, and security than a traditional router where it has a filesystem that’s fully writable and includes a package management system.

You can flash OpenWrt firmware after attaching a Compute Module 4 to this board and turn this board into a software router!

Specifications

Specification Details
Networking Dual Gigabit Ethernet Connectors
USB 3.0 to GbE
(Gigabit Ethernet Bridge)
Microchip's LAN7800
USB 2 x USB 3.0 Ports
1 x USB 3.0 9-Pin Header
Storage Micro-SD Card Slot (load system Image for non-eMMC CM4 version)
Camera 1 x MIPI CSI Connector
Display 1 x MIPI DSI Connector
1 x Micro HDMI Connector
FPC Interface for I2C and SPI
External Fan Power connector for fan (For reference, please check this fan. The power connector fits)
Power 5V/3A using USB Type-C Port
LAN7800 Industrial
Temperature Range
-40°C to +85°C
Dimensions 75x64x21mm
Weight 43g

Hardware Overview

Part List

Dual Gigabit Ethernet NICs Carrier Board for Raspberry Pi Compute Module 4 x1

Q&A

How can I install OpenWrt into this carrier board?

If you have CM4 with additional storage, you can refer to this wiki to check the installation.

My CM4 doesn't have any additional storage, how can I use the carrier board?

We provide a Micro-SD card slot for you to put the system-inside SD card into the carrier board and start the system with an SD card.

ECCN/HTS

HSCODE 8517180050
USHSCODE 8517180050
UPC
EUHSCODE 8543709099
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Board works out of the box
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Excellent for my learn & develop. Product is good quality,
    By
  3. Product Quality
    100%
    Works great
    This is a great carrier board with everything you need for your pi project.
    By
  4. Product Quality
    100%
    Good build quality
    So far so good! Just need a nice case for it now :)
    By

FAQ

4 Item(s)

Show per page