![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Rainbowduino Extension Board
SKU
110990173
This product is retired, please consider our PIXEL Guts Kit as your alternative choice
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our PIXEL Guts Kit as your alternative choice.
Rainbowduino Extension Shield is a breakout board of Rainbowduino’s 192 separate LED driving channels. The channels are divided into three 8*8 arrays: red, green and blue for easier controlling, it is designed to ease customized LED projects based on Rainbowduino.
If you are looking for LEDs for the extension board, please check out here:
https://www.seeedstudio.com/s/optoelectronics-discrete-led.html
Features
60.33mm×180.61mm(3 multiple of Rainbowduino’s size)
Can drive 192 separate LED
No extra junctions needed
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 67g |
Battery | Exclude |
ECCN/HTS
HSCODE | |
UPC | 841454104629 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review