![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Rainbow Cube Kit (Assembled)
- 10+: $94.05
YOU MAY LIKE THIS
PRODUCT DETAILS
Notice: As this product contains several Acrylic boards and many LEDs. We strongly recommend you to choose an express delivery (e.g. UPS, DHL) for carrying this product.
Rainbow Cube is a 3D RGB LED Cube useful for creating colorful design. The 3D Cube is artistically crafted with sixty-four 8mm RGB LEDs arranged in a 4 x 4 x 4 manner. Rainbow Cube can be used to create many beautiful visual effects with A Rainbowduino. The Rainbow Cube comes with an inbuilt 3.3V / 1 Amp LDO useful for powering the independently. An XBee compatible socket is provided as well, this can be used to connect Rainbowduino with a PC or an Arduino wirelessly.
This kit requires no soldering and comes pre-assembled with a Rainbowduino (Arduino-compatible) LED driver controller. Just plug it in to your PC or Mac, grab a copy of the free design software, and you’ll discover just how easy it is to program this spectacular device and see the results in real time.
If you already have bought the Raw kit version, the acrylic box is also available here
Part List
Rainbow Cube Kit ( Assembled, with Acrylic box)
Rainbowduino v3.0
Power adaptor
USB cable
The power adaptor is in the American Standard. You may need a plug transformer if your country uses other power plug standard.
For more information please visit here
Technical details
Dimensions | 145mm x145mm x210mm |
Weight | G.W 699g |
Battery | Exclude |
Part List
Rainbow Cube Kit | 1 |
ECCN/HTS
HSCODE | 9405409000 |
USHSCODE | 8531200040 |
UPC | 841454104650 |
COO | CHINA |
RoHS | 1 |