![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Rainbow Cube Kit Acrylic Harness
SKU
110060012
Rainbow Cube Kit Acrylic Harness is an exquisite, Transparent and easy-to-assembled acrylic case which custom made for Rainbow Cube Kit, it is designed by Riley Porter @Synthetos
YOU MAY LIKE THIS
PRODUCT DETAILS
Rainbow Cube Kit Acrylic Harness is an exquisite, Transparent and easy-to-assembled acrylic case which custom made for Rainbow Cube Kit, it is designed by Riley Porter @Synthetos. This Harness is made of six piece of acrylic board, two bags of keys, four 16mm high plastic column and several screw nuts.
For assembly instruction please visit here.
Technical details
Dimensions | 140mm x125mm x26mm |
Weight | G.W 274g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3926901000 |
USHSCODE | 3926100000 |
UPC | 841454104643 |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review