![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Rain Light Umbrella
YOU MAY LIKE THIS
PRODUCT DETAILS
Make your umbrella lighting in the rain. Let’s have the Grove – Logic DC Jack as the controller, which is the powerful brain of your project, Grove – water sensor as the input and EL Wire as the output. After complete connections, the EL Wire-Green will light up when there’s water falling on the sensor. See the principle as below and check our Recipe for step-by-step tutorials.
Listen to the rhythm of the falling rain, and wait for the magic to set it aglow.
Part List:
1 x Grove - Water Sensor
1 x Grove - Logic DC Jack
1 x EL Driver
1 x EL Wire
1 x 9V to Barrel Jack Adapter
1 x 9V Battery
1 x Rubble band
You can also develop other projects with the modules. Come on, enchant things around you!
Technical details
Dimensions | 200mm x120mm x35mm |
Weight | G.W 174.6g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
ECCN/HTS
HSCODE | 9405409000 |
UPC | 841454104667 |
COO | CHINA |