RaZberry Z-wave V1.1
- 10+: $56.05
YOU MAY LIKE THIS
PRODUCT DETAILS
The RaZberry 2 turns every Raspberry Pi (B+, 2, and 3) into a Z-Wave home automation gateway. The bundle of hardware and precompiled Z-Wave wireless network management software waits to be completed by your own user interface running in a web browser or a mobile phone. The Z-Wave software offers an easy to understand and easy to use interface applying the well-known Java Script interface technology JSON on a built in web server. Writing your own home automation app was never easier and never more affordable. Furthermore RaZberry is also supported by the famous Pepple Smart Watch.
The RaZberry 2 turns every Raspberry Pi (B+, 2, and 3) into a Z-Wave home automation gateway. The bundle of hardware and precompiled Z-Wave wireless network management software waits to be completed by your own user interface running in a web browser or a mobile phone. The Z-Wave software offers an easy to understand and easy to use interface applying the well-known Java Script interface technology JSON on a built in web server. Writing your own home automation app was never easier and never more affordable. Furthermore RaZberry is also supported by the famous Pepple Smart Watch.
Highlights
Built-in web server allows fast installation
and usage without installing further
software or apps
Compatible apps for various mobile platforms available in various app stores
Technical Details
Transceiver: Sigma Designs ZM5202
Compatible w/ Raspberry Pi B+, 2 and 3
Improved Wireless Range up to 2x RaZberry Generation 1
Up to 150m (outdoor)
Up to 100m (indoor)
Dimensions: 42x20x12mm
Z-Wave Features
Z-Wave+ Certified
Role: Static Controller
Frequency: 868MHz
Scope of Delivery
Z-Wave transceiver (pluggable to the GPIO interface of the Raspberry Pi)
Optimized transceiver fi rmware (running on the Z-Wave transceiver chip)
Certifi ed Z-Wave Plus communication stack Z-Way (running on the Raspberry Pi and offering a web
based interface)
Z-Way AJAX based demo User Interface (for easy access to all Z-Wave functions of Z-Way and as a reference for own user interface enhancements).
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
RaZberry Z-wave V1.1 | 1 |
ECCN/HTS
HSCODE | 8517709000 |