![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RTL8710 WiFi Module
It is a low-cost wireless IoT platform based on Realtek RTL8710 ARM Cortex-M3 Processor 166MHz,Ameba
- 10+: $2.95
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on RTL8710 WiFi Module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
RTL8710 Wifi Module is a low-cost wireless IoT platform based on Realtek RTL8710 ARM Cortex-M3 Processor 166MHz. It is tiny but could prove to be an interesting alternative with its stronger MCU, 1MB ROM, 512KB RAM, built-in 1MB Flash, and faster Wifi performance.
RTL8710 Wifi Module uses FreeRTOS as the go-to operating system and can be debugged and programmed using RealTek’s RTL8710 SDK over a micro USB connection. It packs up to 17 GPIO, up to 3 I2C, up to 2 PCM, 4 PWM, and two high-speed UART and one low-speed. For Wi-Fi, it has a speed of up to 150 Mbps over an 802.11n connection and a top speed of 54 Mbps over 802.11g. Detailed spec as below.
RTL8710 Wifi Module offers an even lower cost even stronger processor. So it helps to provide another better choice on WIFI IoT platform for makers, hobbyists, Hardware engineers and Software engineers, cheaper and more powerful.
-
802.11 b/g/n, CMOS MAC
-
Built-in 32 bit CPU, application processor
-
Built-in TCP/IP protocol
-
WiFi @ 2.4 GHz, support WPA/WPA2
-
Support STA/AP/STA+AP
-
Support Smart Config (Include Android and iOS devices)
-
SPI 、UART、I2C、I2S、GPIO
-
Awaken in 2 m, connect and delivery data
-
802.11b + 17 dBm output power
Category | Feature | Spec. |
Wireless Parameters | Wireless standard | 802.11 b/g/n |
Frequency | 2.4GHz~2.5GHz(2400M~2483.5M) | |
Hardware Parameters | CPU | ARM Cortex M3 (166MHz) |
ROM/RAM/Flash | 1MB/512KB/1MB | |
SPI | Up to 2 | |
I2C | 3 | |
GPIO | 17 | |
Working Voltage | 3.0~3.6(3.3V) | |
Working Temperature | -20~85 | |
Package Size | 24mm*16mm*0.8mm | |
Wireless network model | Station/SoftAP/SoftAP+Station | |
Software Parameters | Wifi |
802.11n up to 150 Mbps, 802.11g up to 54 Mbps |
Network Protocol | TCP/UDP/HTTP/FTP | |
Security | WPA/WPA2 | |
Update Firmware | Local serial port/OTA/Host download | |
User configuration | AT+ instruction set, cloud server |
RTL8710 Wifi Module*1
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 3g |
Battery | Exclude |
Part List
RTL8710 WiFi Module | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |