the AI Hardware Partner
Toggle Nav
Loading...

Industrial UV Radiation Sensor MODBUS-RTU RS485, Ultraviolet Radiation Meter

The IP68 RS485 UV Radiation Sensor measures real-time UV radiation from 240 to 395 nanometers. Ideal for environmental monitoring and agriculture. Pair with SenseCAP Sensor Hub 4G Data Logger or SenseCAP S2100 LoRaWAN® Data Logger for seamless data collection and management.

$149.00
In stock
  • 10+: $139.00
-
+

PRODUCT DETAILS

 

Exciting News: Only 50 kits! Enjoy a 50% discount on our 4G or LoRaWAN® Solution Kits - first come, first served!

4G Solution Kit

LoRaWAN® Solution Kit

The RS485 UV Radiation Sensor measures the intensity of UV radiation in the environment. Using UV sensing technology, it detects and measures UV radiation levels and has applications in agricultural meteorology, plant growth, and ecological research.

Features

  • Easy to Use: Compact size, simple installation, quick integration
  • High Performance: ±3% accuracy, fast response, exceptional stability (<2% variation in one year), within 0-200 W/m² range.
  • Strong Robustness: It's watertight and dustproof with IP68 Enclosure, and can operate under a wide range of temperatures from -30°C to 75°C
  • Supports Universal MODBUS RS485 Protocol: Can be easily connected to MODBUS-RTU RS485 data loggers.
  • Wide-range Power Supply: Can be powered with supply voltage within 5~24V DC

Description

This industrial UV radiation sensor monitors UV radiation from 240 to 395 nanometers. It uses a photodetector with an optical filter to generate a current signal proportional to UV intensity. Sensitivity varies with the angle of incidence. It has a range of 0 to 200 W/m² and measures in W/m². Supports MODBUS-RTU RS485 for customized monitoring via RS485 data logger.

With an IP68 rating and an operating temperature range of -30°C to 75°C, this rugged total irradiance sensor operates reliably outdoors. It ensures accurate measurement of UV radiation to help understand its impact on crops and ecosystems, providing a solid foundation for research.

Application

  • Weather Observation: UV radiation sensors in meteorological stations measure UV intensity, aiding weather analysis and seasonal understanding.
  • Agriculture: UV sensors monitor the effects of radiation on crop growth, optimizing agricultural practices.
  • Environmental monitoring: Assess UV radiation in urban areas to understand its impact on health, the environment, and air quality.
  • Ecological research: Study the influence of UV on ecosystems, plant and animal behavior, and life cycles.

Its measurements help understand the effects of UV radiation on crops and ecosystems, providing a strong research foundation. Whether in science or application, the UV Radiation Meter plays a vital role in environmental monitoring and data collection.

Using grape cultivation as a case study, UV radiation sensors help optimize photosynthesis, yield, fruit quality, and stress responses, while aiding in genetic trait research and site selection. These sensors provide valuable data for grape growing and crop research, contributing to the development and innovation of the grape industry.

Specification

Technical Parameters

Measuring range

0~200W/㎡

Response spectrum

240~395nm

Resolution

1W/㎡

Accuracy

土3%

General Parameters

Model

S-ZW-01

Supply Voltage

5 to 24V DC (12VDC typical)

Protocol

MODBUS-RTU RS485

Linearity

Maximum offset 1%

Stability

Change<2% within one year

Warm-up Time

4s

Response Time

200ms

Operating Temperature

-30℃~75℃

Dimension

 

Net Weight

165g

Gross Weight

220g

Package Dimensions

155x155x55 mm

Cable length

2000mm

Wiring

 

Pre-installation

 

Seeed provides the SenseCAP Portal and SenseCAP Mate APP to help users better manage and check data remotely.

  • 4G Installation Plan
 

This product features a waterproof aviation connector and is compatible with the SenseCAP 4G Data Logger for Sensor Hub. It can collect multiple sensor data simultaneously and transmit it via 3G/4G LTE with power from an adapter or Solar Panel PV.

  • LoRaWAN® Installation Plan

The RS485 UV Radiation Sensor has a waterproof aircraft connector and is compatible with the S2100 LoRaWAN® Data Logger. The latter collects data from various sensors and transmits it to the cloud via LoRaWAN® under the Multi-Platform LoRaWAN Indoor Gateway.

 

Exciting News: Introducing a 50% off offer - Experience our 4G or LoRaWAN® Solution Kits, limited to 50 sets.

ECCN/HTS

HSCODE 9031499090
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ