the AI Hardware Partner
Toggle Nav
Loading...

Industrial Total Solar Radiation Sensor MODBUS-RTU RS485, Solar Radiation Meter

SKU
101991047

The IP68 RS485 Total Solar Radiation Sensor measures real-time solar total radiation from 300 to 1100 nanometers. It's ideal for environmental monitoring and agriculture. Pair it with the SenseCAP Sensor Hub 4G Data Logger or SenseCAP S2100 LoRaWAN® Data Logger for seamless data collection and management.

$149.00
Out of stock
  • 10+: $139.00

PRODUCT DETAILS

 

Exciting News: Only 50 kits! Enjoy a 50% discount on our 4G or LoRaWAN® Solution Kits - first come, first served!

4G Solution Kit

LoRaWAN® Solution Kit

The RS485 Total Solar Radiation Sensor is a dependable device that uses a quality silicon photodetector and optical filters to accurately measure solar radiation intensity. It consistently provides a current signal proportional to radiation strength, ensuring precise data regardless of lighting conditions.

Features

  • Easy to Use: Compact size, simple installation, quick integration
  • High Performance: ±3% accuracy, fast response, exceptional stability (<2% variation in one year), within 0-2000 W/m² range.
  • Strong Robustness: It's watertight and dustproof with IP68 Enclosure, and can operate under a wide range of temperatures from -30°C to 75°C
  • Supports Universal MODBUS RS485 Protocol: Can be easily connected to MODBUS-RTU RS485 data loggers.
  • Wide-range Power Supply: Can be powered with supply voltage within 5~24V DC

Description

The industrial-grade total solar radiation sensor monitors solar radiation from 300 to 1100 nanometers. Generates a current signal proportional to incident radiation intensity when exposed to illuminating radiation, with sensitivity directly proportional to the cosine of the angle of incidence. The range is 0 to 2000 W/m². Supports MODBUS-RTU RS485 protocol, connecting to RS485 data logger for tailored monitoring.

Rated IP68, this robust total solar radiation sensor operates from -30°C to 75°C, thriving in harsh outdoor conditions. It ensures precise solar radiation measurements, optimizing agricultural management for improved crop yield and quality. It also aids researchers in better utilizing solar energy by enhancing their understanding of radiation.

Application

  • Weather Monitoring: Measures solar, ground, and atmospheric radiation, aiding weather forecasting and research.
  • Agricultural Study: Explores agricultural meteorology, crop growth, and ecology.
  • Environmental Monitoring: Tracks radiation levels to assess environmental impact.
  • Energy Research: Supports solar and other energy studies by analyzing radiation conditions.

Measuring total solar radiation is crucial in multiple fields, providing essential data for weather prediction, climate study, solar energy utilization, agriculture, and environmental research. It directly impacts climate trends, solar panel efficiency, crop growth, and energy project feasibility.

For instance, in agriculture, plants respond uniquely to solar radiation, making accurate measurements invaluable for optimizing irrigation, fertilization, and planting strategies based on photosynthesis and lighting needs.

Specification

Technical Parameters

Measuring range

0~2000W/㎡

Response spectrum

300~1100nm

Resolution

1W/㎡

Accuracy

土3%

General Parameters

Model

S-ZFS-02

Supply Voltage

5 to 24V DC (12VDC typical)

Protocol

MODBUS-RTU RS485

Linearity

Maximum offset 1%

Stability

Change<2% within one year

Warm-up Time

4s

Response Time

10ms

Operating Temperature

-30℃~75℃

Dimension

 

Net Weight

165g

Gross Weight

220g

Package Dimensions

155x155x55 mm

Cable length

2000mm


Wiring

Pre-installation

 

Seeed provides the SenseCAP Portal and SenseCAP Mate APP to help users better manage and check data remotely.

  • 4G Installation Plan

This product features a waterproof aviation connector and is compatible with the SenseCAP 4G Sensor Hub. It can collect multiple sensor data simultaneously and transmit it via 3G/4G LTE with power from an adapter or 12W Solar Panel.

  • LoRaWAN® Installation Plan

 

 

The RS485 Total Solar Radiation Sensor has a waterproof aircraft connector and is compatible with the S2100 LoRaWAN® Data Logger. The latter collects data from various sensors and transmits it to the cloud via LoRaWAN® under the Multi-Platform LoRaWAN Indoor Gateway.

 

Exciting News: Introducing a 50% off offer - Experience our 4G or LoRaWAN® Solution Kits, limited to 50 sets.

ECCN/HTS

HSCODE 9031499090
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    60%
    Product Quality
    100%
    from order view
    Works well but it would not respond to slave ID 1, I had to run the broadcast command and set it to address 1 before I could communicate with it.
    By

FAQ

1 Item

Show per page