![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RS232 to TTL Converter Module
SKU
101990008
The RS232 to TTL converter module is widely used in radio modifications,phone flash, XBOX360 flash, GPS, vehicle detection, DVD flash, hard disk repair set-top box upgrade
- 10+: $2.61
- 20+: $2.47
- More
- 50+: $2.32
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
The RS232 to TTL converter module is widely used in radio modifications,phone flash, XBOX360 flash, GPS, vehicle detection, DVD flash, hard disk repair set-top box upgrade. It can be used to program STC MCU, NXP MCU,Renesas MCU, STM32 MCU, N+-2EC MCU.
Features
Compact size
Operates up to 250 kbit/s
Low supply current 300 µA typical
Specifications
Operating voltage: 3.3V-5V DC
Operating current: 6mA
Power supply: external
Interface: TXD, RXD, GND, VCC
Dimensions: 33mm*32mm*14mm
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 11g |
Battery | Exclude |
ECCN/HTS
ECCN | ERA99 |
HSCODE | 8517709000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page