![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RS232 Shield
SKU
113030016
RS232 Shield is a standard communication port for industry equipment
- 10+: $9.40
YOU MAY LIKE THIS
PRODUCT DETAILS
RS232 Shield is a standard communication port for industry equipment.This module is base on MAX232,which is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/EIA-232-F voltage levels from a single 5-V supply. The shield integrates DB9 connectors (female) that provide connection to various devices with RS232 interface. Also the RS232 headers will facilitate your connections and commissioning. It provides the welding areas to make full use of extra space on it, which is highly convenient for prototyping.
Specification
Meets or Exceeds TIA/EIA-232-F and ITU
Operates Up To 120 kbit/s
Low Supply Current
LED Indicator
DB9 Connectors(female)
Welding Areas
Technical details
Dimensions | 155mm x75mm x25mm |
Weight | G.W 52g |
Battery | Exclude |
Part List
RS232 Shield | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454103776 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page