the AI Hardware Partner
Toggle Nav
Loading...

RS-232 To TTL Conveter (MAX3232IDR)

SKU
103990363
Rating:
100 % of 100
$2.90
In stock
  • 10+: $2.47
-
+

PRODUCT DETAILS

Most of the MCUs use TTL levels, and the computer serial port generally uses 232 levels. If we want the computer to communicate with the MCU, we need this RS-232 To TTL Conveter (MAX3232IDR).

This module is based on Max3232, it supports multiple baud rate communication and theoretically supports communication up to 230400bps baud.

 

Feature

  • Easy to use
  • Stable, high speed
  • High cost performance
  • ±15-kV ESD Protection
  • Low power consumption
  • Two Drivers and Two Receivers
  • DB9 Female Header

 

Typical Applications

  • Hand-Held Equipment
  • Palmtop PCs

 

ECCN/HTS

HSCODE 8517629990
USHSCODE 8517180050
UPC
EUHSCODE 8517180000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    Nice and affordable RS-232 To TTL Conveter. For use with microcontrollers.
    By

FAQ

1 Item

Show per page