the AI Hardware Partner
Toggle Nav
Loading...

RPLiDAR S2E 360 Degree Laser Range Scanner - 30M Range, 2D point cloud map, 80000 lux light resistance, IP65, high safety for human eye

SKU
101110082

RPLIDAR S2 is a 360-degree DToF(Time of Flight) laser sensing scanner that samples up to 32 kHz, capable of generating 2D point cloud map information up to 30m radius, within 30 mm precision, for up to 5 years. It suits for anywhere, for both indoor and outdoor installation, with small, compact, high light resistance, reliable IP65, and Class One eye safety rating design.

$469.00
Out of stock
  • 10+: $439.00

PRODUCT DETAILS

RPLIDAR S2 is a 360-degree DToF(Time of Flight) laser sensing scanner that samples up to 32 kHz, capable of generating 2D point cloud map information up to 30m radius, within 30 mm precision, for up to 5 years. It suits for anywhere, for both indoor and outdoor installation, with small, compact, high light resistance, reliable IP65, and Class One eye safety rating design.

This next-generation low-cost, high-performance laser scanner will be your great instrument in mapping, robot positioning, navigation, object/environment modeling, or other practical applications.

Feature

  • 360 Degree DToF Laser Ranging Scanner: Generate 2D point cloud map information up to 30m radius, within 30mm precision
  • Stunning Sampling Capability: Up to 32KHz measurement frequency, 10Hz rotational speed, resist up to 80000 lux light
  • Prolong Operation Life: Apply OPTMAG light magnetic fusion technology for support up to five years of reliable running
  • Suitable for Anywhere: IP65 high ingress protection, small and compact, capable of every indoor and outdoor deployment
  • Certified Output Laser Power: Safe as IEC-60825 Class One eye safety rating

Description

RPLIDAR S2E comes with upgraded products, increasing the operating performance of hardware and optimizing the internal algorithms, also supporting Ethernet UDP connection. It applies the Direct Time of Flight(DToF) theory that emits and receives the laser pulse to measure the distance by calculating the flight time. Compared to Triangulation Laser Sensor, it performs much higher precision, higher sampling frequency, and longer measuring distance.

As it to say, what the RPLIDAR S2E brings 360 degrees, 30M radius, 32 kHz light detection and ranging, 0.12 angular resolution by 10Hz rotational speed, within 30mm sensing precision, for 5 years of reliable running.

It implements 2D point cloud map information generating and you can deploy it to map, navigate, position robots, model objects, or other practical use. By its small and compact structure, along with its IEC-60825 Class 1 eye safety rating, the RPLIDAR S2E can perform high standards of operation in your property of which the output laser power is harmless to the human eye.

The IP65 design of this precision mechanical equipment is well protected from foreign bodies such as tools, dirt, and liquid water. Additionally, it retains its functionality against high-intensity 80000 lux light. All of these make it suitable for outdoor and field installation, especially capable of working under the big sun on sunny days.

By the sense of its line and science, it will be your ideal choice for architecture exploration.

Application

  • Robot navigation and obstacle avoidance
  • Obstacle detecting and avoiding AGV
  • Parking lot monitoring
  • Environment perception and autonomous movement of low-speed unmanned vehicles
  • Multi-point touching and man-machine interaction
  • UV mapping and obstacle avoidance
  • Environment scanning and 3D rebuilding

RPLIDAR S2 Series Comparison

RPLIDAR Model

S2M1

S2L

S2E

Recommended

applications

Commercial robot,

Outdoor robot

Commercial robot,

Outdoor robot

Commercial robot,

Outdoor robot

Measuring Range

0.05m - 30m

0.05m - 18m

0.05m - 30m

Sampling Frequency

32K

32K

32K

Rotational Speed

10Hz

10Hz

10Hz

Angular Resolution

0.12°

0.12°

0.12°

OPTMAG Supported

Motor

Brushless

Brushless

Brushless

Motor Driving Supported

Dimensions

77 x 77 x 38.5 mm

77 x 77 x 38.5 mm

77 x 77 x 38.5 mm

Weight

190g

190g

190g

Connect

TTL UART Serial (3.3 voltage level)

TTL UART Serial (3.3 voltage level)

Ethernet UDP

System Voltage

5V

5V

12V

System Current

400mA

400mA

200mA

Power Consumption

> 2W

> 2W

> 2W

Temperature Range

-10℃ - 50℃

-10℃ - 50℃

-10℃ - 50℃

Angular Range

360°

360°

360°

Scan Field Flatness

±1.5°

±1.5°

±1.5°

Range Resolution

13mm

13mm

13mm

Accuracy

≤30mm

≤30mcm

≤30mm

Part List

RPLiDAR S2E 360 Degree Laser Range Scanner

x1

Power transfer cable

x1

Note

Please download the offline version of Robostudio while testing. Click here: RoboStudio 20 v1.7.5_rtm.rar

FAQ

Does the new generation RPLIDAR S series product compatible with other RPLIDAR A series?

Yes, they share the same connectors and are completely compatible with other RPLIDAR A series products.

ECCN/HTS

HSCODE 9031499090
USHSCODE 9026104005
UPC
EUHSCODE 9013101000
COO CHINA
CE 1
EU DoC 1
FCC 1
REACH 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    60%
    from order view
    Fast and secure shipping.
    By

FAQ

1 Item

Show per page