the AI Hardware Partner
Toggle Nav
Loading...

RPLiDAR S2 Low Cost 360 Degree Laser Range Scanner - 30M Range

SKU
114992738

RPLIDAR S2 is a new generation of low-cost two-dimensional laser ranging radar, which can perform a 360-degree omni-directional laser ranging scan within a 30-meter radius of a two-dimensional plane, and generate a flat point cloud map of the space in which it is located information. It can be used in practical applications such as map surveying and positioning and navigation.

$399.00
In stock
  • 10+: $359.00
-
+

PRODUCT DETAILS

Features

  • High-speed laser ranging sampling capability of 32,000 times per second
  • Non-contact energy and signal transmission technology
  • Reliable and stable operation for a long time
  • Coverage area with a radius of 30 meters on a two-dimensional plane
  • 360° omnidirectional laser ranging scanning
  • Excellent application in both indoor and outdoor environments
  • Built-in speed detection and adaptive system
  • Cost reduction because there is no need to provide a complex power supply system
  • The emitted laser power complies with IEC-60825 Class 1 human eye safety level

Description

RPLIDAR S2 is a new generation of low-cost two-dimensional laser ranging radar (LIDAR), which can perform a 360-degree omni-directional laser ranging scan within a 30-meter radius of a two-dimensional plane, and generate a flat point cloud map of the space in which it is located information. These cloud map information can be used in practical applications such as map surveying and mapping, robot positioning and navigation, and object/environment modeling.

RPLIDAR S2 adopts laser time-of-flight ranging technology, coupled with the high-speed laser acquisition and processing mechanism developed by SLAMTEC, which can perform 32,000 ranging actions per second. It uses non-contact energy and signal transmission technology, overcomes the life limitation of traditional lidar, and can operate reliably and stably for a long time.

Compared with other series of lidars, RPLIDAR S2 has more stable ranging performance when detecting long-distance objects, switching between black and white objects, and strong light directing objects. It can achieve ideal mapping within a 30-meter ranging radius in indoor and outdoor environments. As a result, the scope of application can be expanded to more consumer-level commercial scenarios.

For your convenience, we made a table comparing different RPLiDARs so you can easily pick one that suits your project!

Item Measurement Performance
Distance Range Measurement Resolution Angular Resolution Sample Rate Working Environment
RPLIDAR A1M8-R6 0.15m -12m <0.5 mm ≤1° 2000-8000 Hz Indoor
<1% of actual distance *
RPLIDAR A2M6 0.2m – 18m <0.5 mm ≤0.9° 2000-8000 Hz Indoor
<1% of actual distance *
RPLIDAR A2M8 0.15m -12m <0.5 mm ≤0.9° 2000-8000 Hz Indoor
<1% of actual distance *
RPLIDAR A3M1 White objects: 25 m 0.225° 16 kHz or 10 kHz Indoor & Outdoor
Black objects: 10 m
RPLIDAR S1 White Objects: 40m 3cm 0.313°-0.587° 9200 Hz Indoor& Outdoor
Black Objects: 10m
RPLIDAR S2 White Objects: 30m 5cm 0.12° 32 kHz Indoor& Outdoor
Black Objects: 10m
SLAMTEC MAPPER M1M1 20m 5cm 7000 Hz Indoor & Outdoor
SLAMTEC MAPPER M2M1 Pro 40m 5cm 9200Hz Indoor & Outdoor

Application

  • Universal simultaneous positioning and mapping (SLAM)
  • Environmental scanning and 3D reconstruction
  • Service robots and industrial fields that need to work continuously for a long time
  • Navigation and positioning of home care/cleaning robots
  • General robot navigation and positioning
  • Positioning and obstacle detection of smart toys

Specification

Parameters

Details

Measuring distance

White object:30m

Black object:10m

Sampling frequency

32kHz

Scanning frequency

10Hz

Angle resolution

0.12°

Communication interface

TTL UART

Communication rate

1M

Measurement accuracy

±5cm

Supply voltage

5V

Supply voltage ripple

20-50mV

System startup current

1500mA

Supply current

40mA(5V power supply, during sleep)

400mA(5V power supply, working)

Communication interface input and output voltage

3.3V

Range of working temperature

-10℃ to 50℃

Weight

190g


Mechanical dimension drawing

Part List

RPLIDAR S2 module (built-in PWM motor driver)

1

USB adapter

1

Micro-USB cable

1

Power cable

1

Note

Please download the offline version of Robostudio while testing. Click here: RoboStudio 20 v1.7.5_rtm.rar

ECCN/HTS

HSCODE 9031499090
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA
CE 1
EU DoC 1
FCC 1
REACH 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    80%
    Documentation
    80%
    from order view
    Works as advertised. A slight amount of error can be seen based on surface reflectivity. Also when mounting noise may occur without proper mechanical isolation.
    By

FAQ

1 Item

Show per page