the AI Hardware Partner
Toggle Nav
Loading...

RPLiDAR C1M1-R2 Portable ToF Laser Scanner Kit - 12M Range

SKU
101090061
Rating:
100 % of 100

The RPLiDAR C1M1 is a compact 360-degree 2D laser scanner (LIDAR) that provides 2.5D multidimensional information, including position and reflectivity data. Its scanning frequency of 10Hz enables a sample rate of 5KHz and precise angular resolution of 0.72°. With a 12-meter measurement radius and a sampling frequency of 5000 times per second, it is suitable for robot positioning, mapping, navigation, and obstacle avoidance.

$69.00
In stock
  • 10+: $65.00
-
+

PRODUCT DETAILS

Feature

  • 360 Degree 2D laser Scanner: Offers 360-degree full-range laser scanning with a sampling frequency of 5000 times per second.
  • Enhanced Perception Capabilities Beyond Flat Surfaces: Not only captures position information data but also provides reflectivity data and 2.5D multidimensional information.
  • Extended Measurement Range and Low Blind Range: Has an impressive measuring distance of up to a 12-meter radius. It also boasts a remarkably low blind range of only 0.05 meters, enabling precise obstacle avoidance.
  • Compact and Agile Design: Its small size, low levels of noise and vibration, and versatility make it easy to integrate into a wide range of applications, offering flexibility and adaptability.
  • Compliant with Class 1 Laser Safety Standard: Utilizes a low-power infrared laser light source that is driven by modulated pulses. It adheres to the Class 1 Laser Safety Standard, ensuring the safety of human eyes.

Description

The RPLiDAR C1M1-R2 Portable ToF Laser Scanner Kit is an advanced 360-degree 2D laser scanner (LIDAR) solution. It is based on the laser flight-of-time (TOF) ranging principle, offering high-speed rotation, allowing it to capture up to 5000 samples of laser ranging per second. By incorporating contactless power and signal transmission technology, it overcomes the limitations of traditional LIDAR systems, ensuring long-term stability and reliability.

With a measurement distance of up to a 12-meter radius and a minimal blind range of 0.05 meters, the RPLiDAR C1M1 excels in scanning, measuring objects at various distances, and achieving obstacle avoidance.

Its scanning frequency of 10Hz (600rpm) enables a sample rate of 5KHz and an angular resolution of 0.72°. It provides 2.5D multidimensional information, including position information data and reflectivity data.

Each RPLiDAR C1M1 undergoes rigorous testing to ensure compliance with the eye-safety standard of IEC-60825 Class 1, guaranteeing the laser output power is safe for human eyes.

The versatility of the RPLiDAR C1M1 makes it suitable for diverse applications, including home robots, educational ROS cars, commercial robots, autonomous vehicles in low-speed parks, and parking lot space monitoring. Despite its powerful performance, it features a compact and agile design with low noise and vibration levels, facilitating easy integration into a wide range of applications.

Specification

Specification

Detail

Distance Range

White object: 0.05-12 meters (under 70% reflection)

Black object: 0.05-6 meters (under 10% reflection)

Sample Rate

5KHz

Scanning Frequency

8~12Hz, 10Hz@typical

Angular Resolution

0.72°@typical

Scan Field Flatness

0°~1.5° (can be customized)

Communication Interface

TTL UART

Communication Speed

460800

Accuracy

±30mm

Resolution

15mm

Degree of Protection

IP54

Ambient Light Limit

40,000lux

Hardware Overview

Part List

RPLiDAR C1M1-R2 Portable ToF Laser Scanner Kit - 12M Range

x1

Micro USB Cable

x1

USB Board

x1

ECCN/HTS

HSCODE 9031499090
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Good quality and packaging
    By

FAQ

1 Item

Show per page