![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RPLiDAR A2M6 360 Degree Laser Scanner Kit - 18M Range
The RPLIDAR A2 is the next generation low cost 360-degree 2D laser scanner (LIDAR) solution developed by SLAMTEC. It can take up to 8000 samples of laser ranging per second with high rotation speed. And equipped with SLAMTEC patented OPTMAG technology, it breakouts the life limitation of traditional LIDAR system so as to work stably for a long time.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
This product is no longer available, and we have another Laser Scanner Kit.
Features
- The highest sample rate in the current economical LIDAR industry: 8000 times sample rate
- 360-degree laser range scanning
- Long distance range: 18m Range Radius
- 4cm Ultra-thin design, light & portable
- Low Noise, Brushless Motor, New Non-contact Drive
- OPTMAG Original Design, prolong the life-span
- Class 1 Laser Safety Standard
- High-speed RPVision Range Engine: RPVision 2.0
- Five years of ultra-long life
- Ideal for all kinds of service robots
Descriptions
The RPLIDAR A2 is the next generation low cost 360-degree 2D laser scanner (LIDAR) solution developed by SLAMTEC. It can take up to 8000 samples of laser ranging per second with high rotation speed. And equipped with SLAMTEC patented OPTMAG technology, it breakouts the life limitation of the traditional LIDAR system so as to work stably for a long time.
RPLIDAR A2M5/A2M6 is the enhanced version of 2D laser range scanner(LIDAR). The system can perform 2D 360-degree scan within an 18-meter range. The generated 2D point cloud data can be used in mapping, localization, and object/environment modeling.
The typical scanning frequency of the RPLIDAR A2 is 10hz (600rpm). Under this condition, the angular resolution will be 0.9°. And the actual scanning frequency can be freely adjusted within the 5-15hz range according to the requirements of users.
The RPLIDAR A2 adopts the low-cost laser triangulation measurement system developed by SLAMTEC, which makes the RPLIDAR A2 has an excellent performance in all kinds of indoor environments and outdoor environments without direct sunlight exposure. Meanwhile, before leaving the factory, every RPLIDAR A2 has passed strict testing to ensure the laser output power meets the standards of FDA Class I.
The core of RPLIDAR A2 runs clockwise to perform a 360-degree omnidirectional laser range scanning for its surrounding environment and then generate an outline map for the environment.
Application Scenarios
- General robot navigation and localization
- Environment scanning and 3D re-modeling
- Service robot or industrial robot working for long hours
- Home service /cleaning robot navigation and localization
- General simultaneous localization and mapping (SLAM)
- Smart toy’s localization and obstacle avoidance
Comparing Different RPLiDARs
For your convenience, we made a table comparing different RPLiDARs so you can easily pick one that suits your project!
Item | Measurement Performance | ||||
---|---|---|---|---|---|
Distance Range | Measurement Resolution | Angular Resolution | Sample Rate | Working Environment | |
RPLIDAR A1M8-R6 | 0.15m -12m | <0.5 mm | ≤1° | 2000-8000 Hz | Indoor |
<1% of actual distance * | |||||
RPLIDAR A2M6 | 0.2m – 18m | <0.5 mm | ≤0.9° | 2000-8000 Hz | Indoor |
<1% of actual distance * | |||||
RPLIDAR A2M8 | 0.15m -12m | <0.5 mm | ≤0.9° | 2000-8000 Hz | Indoor |
<1% of actual distance * | |||||
RPLIDAR A3M1 | White objects: 25 m | 0.225° | 16 kHz or 10 kHz | Indoor & Outdoor | |
Black objects: 10 m | |||||
RPLIDAR S1 | White Objects: 40m | 3cm | 0.313°-0.587° | 9200 Hz | Indoor& Outdoor |
Black Objects: 10m | |||||
RPLIDAR S2 | White Objects: 30m | 5cm | 0.12° | 32 kHz | Indoor& Outdoor |
Black Objects: 10m | |||||
SLAMTEC MAPPER M1M1 | 20m | 5cm | 7000 Hz | Indoor & Outdoor | |
SLAMTEC MAPPER M2M1 Pro | 40m | 5cm | 9200Hz | Indoor & Outdoor |
Technical details
Dimensions | 76mm x76mm x41mm |
Weight | G.W 190g |
Battery | Exclude |
Distance Range | 0.2 - 18m,Based om white objects with 70% reflectivity |
Angular Range | 0-360 Degree |
Distance Resolution | <0.5mm |
Angular Resolution | 0.45~1.35 degree,Typical 0.9 degree |
Sample Duration | 0.25ms |
Sample Frequency | 2000~8000Hz,Typical 4000Hz, |
Scan Rate | 5~15Hz,Typical 10Hz, |
Part List
RPLIDAR(PWM motor driver embedded) | 1 |
USB Adapter | 1 |
ECCN/HTS
HSCODE | 9031499090 |
USHSCODE | 9026104000 |
UPC | 841454121268 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
very nicevery nice