![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RPLiDAR A2M12 360 Degree Laser Scanner Kit - 12M Range
RPLIDAR A2M12 is a 360-degree triangulation laser sensing scanner that samples at up to 16 kHz, capable of generating 2D point cloud map information for a 12m radius, within low precision, and running for up to 5 years. This next-generation low-cost, high-performance laser scanner will be your great instrument for in-home robots, 3D modeling, etc.
- 10+: $200.00
YOU MAY LIKE THIS
PRODUCT DETAILS
RPLIDAR A2M12 is a 360-degree triangulation laser sensing scanner that samples at up to 16 kHz, capable of generating 2D point cloud map information for a 12m radius, within low precision, and running for up to 5 years. This next-generation low-cost, high-performance laser scanner will be your great instrument for in-home robots, 3D modelling, etc.
Features
- 360 Degree Triangulation Laser Sensor Ranging Scanner: Generate 2D point cloud map information for 12m radius, 0.225° angular resolution
- Distinguished Sampling Capability: Equip high-speed RPVision3.0 range engine, for up to 16KHz measurement frequency, 5 ~ 15Hz adjustable rotational speed
- Prolong Operation Life: Apply OPTMAG light magnetic fusion technology for support up to five years of reliable running
- Certified Output Laser Power: Safe as IEC-60825 Class One eye safety rating
- Cup-size Design: Light & portable, 4cm ultra-thin shell, even can be placed on floor mopping robot
Description
RPLIDAR A2M12 applies the Triangulation Laser Sensing theory that emits and receives laser to measure the distance by calculating the receiving time. By embedded high-speed RPVision3.0 range engine, the RPLIDAR A2M12 offers 360 degrees, 12M radius, 16 kHz light detection and ranging, 0.225° angular resolution(10Hz) with 5 ~ 15Hz adjustable rotational speed, low sensing precision, 5 years reliable operation for the generation of 2D point cloud map information.
With the new brushless motor non-contact drive, the RPLIDAR A2M12 works with ultra-low noise. Additionally, its output laser power is as safe as IEC-60825 Class One eye safety. All of these make it an excellent tool for you to conduct positioning and obstacle detection. Being cup-size and light as 190g, it can be placed anywhere in your home or deployed on a domestic robot like a floor mopping robot, or home care robot.
This low-cost 2D laser scanner (LIDAR) remains high-performance and will be a great assistance to your demonstration of navigation and positioning.
Comparing 6 Different RPLiDARs
For your convenience, we made a table comparing 6 different RPLiDARs so you can easily pick one that suits your project!
Item |
Measurement Performance |
||||
|
Distance Range |
Measurement Resolution |
Angular Resolution |
Sample Rate |
Working Environment |
RPLIDAR A1M8-R6 |
0.15m -12m |
<0.5 mm |
≤1° |
2000-8000 Hz |
Indoor |
<1% of actual distance * |
|||||
|
0.15m -12m |
<0.5 mm |
≤0.9° |
2000-8000 Hz |
Indoor |
<1% of actual distance * |
|||||
RPLiDAR A2M12 |
0.2m-12m |
<0.5 mm |
0.225° |
16 kHz |
Indoor |
<1% of actual distance * |
|||||
|
White objects: 25 m |
|
0.225° |
16 kHz or 10 kHz |
Indoor & Outdoor |
Black objects: 10 m |
|||||
|
White Objects: 40m |
3cm |
0.313°-0.587° |
9200 Hz |
Indoor& Outdoor |
Black Objects: 10m |
|||||
|
White Objects: 30m |
5cm |
0.12° |
32 kHz |
Indoor& Outdoor |
Black Objects: 10m |
|||||
|
20m |
5cm |
|
7000 Hz |
Indoor & Outdoor |
|
40m |
5cm |
|
9200Hz |
Indoor & Outdoor |
Application
- General robot navigation and localization
- Environment scanning and 3D re-modeling
- Service robots or industrial robots working for long hours
- Home service /cleaning robot navigation and localization
- General simultaneous localization and mapping (SLAM)
- Smart toy localization and obstacle avoidance
Specification
Dimensions |
76mm x76mm x41mm |
Weight |
G.W 190g |
Battery |
Exclude |
Distance Range |
0.2 - 12m, Based on white objects with 70% reflectivity |
Angular Range |
0-360 Degree |
Distance Resolution |
<0.5mm |
Angular Resolution |
0.225 degree |
Sample Duration |
0.25ms |
Sample Frequency |
16000Hz |
Scan Rate |
5~15Hz,Typical 10Hz |
Part List
A2M12 RPLIDA R(PWM motor driver embedded) |
1 |
USB Cable |
1 |
DC Cable |
1 |
Adapter Driver Board |
1 |
Note
Please download the offline version of Robostudio while testing. Click here: RoboStudio 20 v1.7.5_rtm.rar
FAQ
How come my product is not working since arrive and when I connect the PC there doesn't show any port?
Please check if the driver has been installed on your PC, or you can re-download the software.
ECCN/HTS
HSCODE | 9031499090 |
USHSCODE | 9031808070 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |