![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RPLiDAR A1M8 360 Degree Laser Scanner Kit - 12M Range
RPLIDAR A1 is a low cost 360-degree 2D laser scanner (LIDAR) solution developed by SLAMTEC. The system can perform a 360degree scan within a 6meter range. The produced 2D point cloud data can be used in mapping, localization, and object/environment modeling.
Note: This product has been replaced by an upgraded version, RPLiDAR A1M8-R6. Click here for more details.
- 10+: $79.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Attention
The product page is updated.Please click on the latest product link "RPLiDAR A1M8-R6" to purchase.
Features
- Measures distance data in more than 8000 times/s
- 360 Degree Omnidirectional Laser Range Scanning
- 8000 times sample rate, the highest in the current economical LIDAR industry
- OPTMAG Original Design, prolong the life-span
- Configurable Scan Rate from 2-10Hz
- Ideal for Robot Navigation and Localization
- Plug and Play
Description
RPLIDAR A1 is a low cost 360-degree 2D laser scanner (LIDAR) solution developed by SLAMTEC. The system can perform a 360degree scan within a 6meter range. The produced 2D point cloud data can be used in mapping, localization, and object/environment modeling.
RPLIDAR A1’s scanning frequency reached 5.5 Hz when sampling 360 points each round. And it can be configured up to 10 Hz maximum.
RPLIDAR A1 is basically a laser triangulation measurement system. It can work excellently in all kinds of indoor environments and outdoor environments without sunlight.
For your convenience, we made a table comparing different RPLiDARs so you can easily pick one that suits your project!
Item | Measurement Performance | ||||||
Distance Range | Measurement Resolution | Angular Resolution | Sample Rate | Working Environment | |||
RPLIDAR A1M8 - R6 | 0.15m -12m | <0.5 mm | <1% of actual distance * | ≤1° | 2000 – 8000 Hz | Indoor | |
RPLIDAR A2M6 | 0.2m – 18m | <0.5 mm | <1% of actual distance * | ≤0.9° | 2000 – 8000 Hz | Indoor | |
RPLIDAR A2M8 | 0.15m -12m | <0.5 mm | <1% of actual distance * | ≤0.9° | 2000 – 8000 Hz | Indoor | |
RPLIDAR A3M1 | White Objects:25 m | Black Object: 10 m | 0.225° | 16 kHz or 10 kHz | Indoor & Outdoor | ||
RPLIDAR S1 | White Objects: 40m | Black Object: 10m | 3cm | 0.313°-0.587° | 9200 Hz | Indoor & Outdoor | |
RPLIDAR S2 | White Objects: 30m | Black Object: 10m | 5cm | 0.12° | 32 kHz | Indoor & Outdoor | |
SLAMTEC MAPPER M1M1 | 20m | 5cm | 7000 Hz | Indoor & Outdoor | |||
SLAMTEC MAPPER M2M1 | 40m | 5cm | 9200 Hz | Indoor & Outdoor |
Application Scenarios
- Home service /cleaning robot navigation and localization
- General robot navigation and localization
- Smart toy’s localization and obstacle avoidance
- Environment scanning and 3D re-modeling
- General simultaneous localization and mapping (SLAM)
Technical details
Dimensions | 98.5mm x70mm x60mm |
Weight | G.W 170g |
Battery | Exclude |
Distance Range | 0.15 - 6m,White objects |
Angular Range | 0-360 Degree |
Distance Resolution | <0.5mm |
Angular Resolution | ≤1Degree |
Sample Duration | 0.5ms |
Sample Frequency | 2000~2010Hz |
Scan Rate | 1~10Hz,Typical 5.5Hz, |
Part List
RPLIDAR A1(PWM motor driver embedded) | 1 |
USB Adapter | 1 |
RPLIDAR A1 communication cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454121244 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Good early useI was able to see the output from the device very quickly after receiving it which is a good sign. Looking forward to integrating with my ROS powered project.
-
very goodIt works fine.
-
rplidarAll good, worked right out of the box with raspberry pi an python.
FAQ
- Page Previous
- Page 1
- You're currently reading page 2