![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RPLiDAR A1M8 360 Degree Laser Scanner Kit - 12M Range
RPLIDAR A1 is a low cost 360-degree 2D laser scanner (LIDAR) solution developed by SLAMTEC. The system can perform a 360degree scan within a 6meter range. The produced 2D point cloud data can be used in mapping, localization, and object/environment modeling.
Note: This product has been replaced by an upgraded version, RPLiDAR A1M8-R6. Click here for more details.
- 10+: $79.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Attention
The product page is updated.Please click on the latest product link "RPLiDAR A1M8-R6" to purchase.
Features
- Measures distance data in more than 8000 times/s
- 360 Degree Omnidirectional Laser Range Scanning
- 8000 times sample rate, the highest in the current economical LIDAR industry
- OPTMAG Original Design, prolong the life-span
- Configurable Scan Rate from 2-10Hz
- Ideal for Robot Navigation and Localization
- Plug and Play
Description
RPLIDAR A1 is a low cost 360-degree 2D laser scanner (LIDAR) solution developed by SLAMTEC. The system can perform a 360degree scan within a 6meter range. The produced 2D point cloud data can be used in mapping, localization, and object/environment modeling.
RPLIDAR A1’s scanning frequency reached 5.5 Hz when sampling 360 points each round. And it can be configured up to 10 Hz maximum.
RPLIDAR A1 is basically a laser triangulation measurement system. It can work excellently in all kinds of indoor environments and outdoor environments without sunlight.
For your convenience, we made a table comparing different RPLiDARs so you can easily pick one that suits your project!
Item | Measurement Performance | ||||||
Distance Range | Measurement Resolution | Angular Resolution | Sample Rate | Working Environment | |||
RPLIDAR A1M8 - R6 | 0.15m -12m | <0.5 mm | <1% of actual distance * | ≤1° | 2000 – 8000 Hz | Indoor | |
RPLIDAR A2M6 | 0.2m – 18m | <0.5 mm | <1% of actual distance * | ≤0.9° | 2000 – 8000 Hz | Indoor | |
RPLIDAR A2M8 | 0.15m -12m | <0.5 mm | <1% of actual distance * | ≤0.9° | 2000 – 8000 Hz | Indoor | |
RPLIDAR A3M1 | White Objects:25 m | Black Object: 10 m | 0.225° | 16 kHz or 10 kHz | Indoor & Outdoor | ||
RPLIDAR S1 | White Objects: 40m | Black Object: 10m | 3cm | 0.313°-0.587° | 9200 Hz | Indoor & Outdoor | |
RPLIDAR S2 | White Objects: 30m | Black Object: 10m | 5cm | 0.12° | 32 kHz | Indoor & Outdoor | |
SLAMTEC MAPPER M1M1 | 20m | 5cm | 7000 Hz | Indoor & Outdoor | |||
SLAMTEC MAPPER M2M1 | 40m | 5cm | 9200 Hz | Indoor & Outdoor |
Application Scenarios
- Home service /cleaning robot navigation and localization
- General robot navigation and localization
- Smart toy’s localization and obstacle avoidance
- Environment scanning and 3D re-modeling
- General simultaneous localization and mapping (SLAM)
Technical details
Dimensions | 98.5mm x70mm x60mm |
Weight | G.W 170g |
Battery | Exclude |
Distance Range | 0.15 - 6m,White objects |
Angular Range | 0-360 Degree |
Distance Resolution | <0.5mm |
Angular Resolution | ≤1Degree |
Sample Duration | 0.5ms |
Sample Frequency | 2000~2010Hz |
Scan Rate | 1~10Hz,Typical 5.5Hz, |
Part List
RPLIDAR A1(PWM motor driver embedded) | 1 |
USB Adapter | 1 |
RPLIDAR A1 communication cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454121244 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
NiceArrived on time, works perfectly
-
Perfect for small robotic projectsExcellent product for the price. Although I have not tested it yet, the quality and characteristics look very promising.
-
Works well and easy to useEasy to install and use. Comes with good documentation and libraries are available. it produces accurate results. Minor point is that the communication cable sticks out the bottom, which makes propping it up necessary as the legs are a bit short.
-
Strong PerformanceThough the drivers and documentation are not the strongest, the hardware itself and overall refresh rate have been quite satisfactory. Our team is getting good results tracking bodies and with connecting multiple lidar units at the same time.