![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RPLIDAR - 360 degree Laser Scanner Development Kit
SKU
101990051
Affordable lidar for everyone 360 degree laser scanner development kit Omnidirectional laser scan User configurable scan rate Ideal Sensor for robot localization & mapping, use coupon code THANKS40 to get 40%off.
- 10+: $179.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
It is recommended to use the upgraded version, RPLiDAR A1M8 360 Degree Laser Scanner Kit - 12M Range as your alternative choice (unit price $99).
DOCUMENTS
For any further questions and technical support, please contact RoboPeak here.
RELATED PRODUCTS
RPLIDAR A2 |
Techsupport
This product is designed by Slamtec, For technical support, please contact with them via [email protected]
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 380g |
Battery | Exclude |
Part List
RPLIDAR A1(PWM motor driver embedded) | 1 |
USB Adapter | 1 |
RPLIDAR A1 communication cable | 1 |
ECCN/HTS
HSCODE | 9031499090 |
USHSCODE | 9015900190 |
UPC | 841454103783 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page