![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RGBW Strip WireLess Shield V1.0
- 10+: $14.39
YOU MAY LIKE THIS
PRODUCT DETAILS
RGBW Stripe WireLess Shield has 4 PWM output to connect RGBW LED Strip. Anyone can handle a load of 1.5 A with a voltage of 5 to 24 V.
Integrated control in 5 Arduino easily provide power from the input power supply. Self-renewing fuse protects LED Strip overcurrent.
For remote control RGB tape used popular transceiver nRF24L01+. The most interesting is that the board has a memory, and you can now update the firmware of your Arduino through the air!
Features
Compatibility with 12 - 24V RGB LED Strip
4 PWM output (RGBW)
On board 64kb SPI flash / E2prom (for OTA firmware updates)
Built-in Auto LED RF activity (for nRF24L01 +)
Mini transceiver 2.4G nRF24L01 +
Self-renewing fuse
Built-in button
GROVE-compatible connector: I2C
Length: 68.6 mm
Width: 53.4 mm
Weight: 25g
Part List
RGBW Strip WireLess Shield x 1 pcs
Documents
Please visit the wiki page for more information about this product. We will be very grateful to you for helping us improve our documentation. Add more description or demo code. For technical support, please publish your question on our blog.
Technical details
Dimensions | 80mm x120mm x25.5mm |
Weight | G.W 27g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454117834 |
EUHSCODE | 8517180000 |
COO | China |
RoHS | 1 |