![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RGB Controller
- 10+: $4.95
YOU MAY LIKE THIS
PRODUCT DETAILS
The RGB Controller which include the advanced micro control unit allows user to wireless control a number of different types of LED products in a very quick and simple way. The LED products include but not limited to LED lights , LED strip, LED wall washer lamp, glass curtain wall light, LED module, etc.
There are a various of blinking effects fro users to choose, such as hopping changing, gradually lighting changing or strobe flash, etc.
As the RGB Controller contains only the panel and controller, you may consider to pick our Flexible LED Strip - RGB or Flexible Waterproof LED Strip - RGB to complete the projects.
Specification
Voltage: DC 12V
Size: 64 x 34.5 x 22.5 mm
Remote Distance: 8m
Current: 2A x 3
Work Temperature: -20~60°C
Connecting mode: Common anode
Pattern Table
Brightness + | Brightness - | OFF | ON |
Static Red | Static green | Static blue | Static white |
Static rose red | Static light green | Static sapphire blue | 3 colors jumpy |
Static orange | Static green blue | Static violet and grey | 3 colors gradual |
Static light yellow | Static sky blue | Static brown and purple | 7 colors gradual |
Static yellow | Static cyan | Static purple | 7 colors jumpy |
Operating
You can use the remote control panel to operate controller.
Press “ON” Button in Shutdown condition, the controller will return to the mode before power off.
Press “OFF” Button will turn the controller off in any mode.
Please refer to model 1 to model 24.
Warning
The input voltage should align with the specifications’, higher than the default setting could cause potentially dangerous
The 4-wires coming out of the controller should be connect appropriately or otherwise a short circuit would occur.
Connect the wires of the controller and LED fitting as per the instruction.
Don't peel off any labels on the controller in case any indication information were be missed.
Any special, indirect, consequential, incidential or secondary damages and liabilities caused by or arising out of any reason shall be burden by the people who use it.
Technical details
Dimensions | 90mm x60mm x40mm |
Weight | G.W 56g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | |
UPC | 841454103837 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
Perfect for embedded. Perfect for embedded in a robot.