![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RFM98 Long Range Transceiver Module - Support 433M Frequency
The RFM98 transceivers feature the Long range modem that provides ultra-long range spread spectrum communication and high interference immunity whilst minimizing current consumption, making it suitable for wireless alarm and security systems, industrial monitoring and control, long-range irrigation systems.
- 10+: $6.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- Long range modem that provides ultra-long range spread spectrum communication
- High sensitivity of over -148dBm, optimal for any application requiring range or robustness
- +20 dBm - 100 mW constant RF output vs. V supply
- +14 dBm high-efficiency PA
- Low RX current of 10.3 mA, 200 nA register retention
- Built-in temperature sensor and low battery indicator
Description
The RFM98 transceivers feature the Long range modem that provides ultra-long range spread spectrum communication and high interference immunity whilst minimizing current consumption.
Using the patented Long Range modulation technique RFM98 can achieve a sensitivity of over -148dBm using a low-cost crystal and bill of materials. The high sensitivity combined with the integrated +20 dBm power amplifier yields industry leading link budget making it optimal for any application requiring range or robustness.
Long Range also provides significant advantages in both blocking and selectivity over conventional modulation techniques, solving the traditional design compromise between range, interference immunity, and energy consumption.
These devices also support high performance (G)FSK modes for systems including WMBus, IEEE802.15.4g. The RFM98 delivers exceptional phase noise, selectivity, receiver linearity, and IIP3 for significantly lower current consumption than competing devices.
Applications
- Automated Meter Reading
- Home and Building Automation
- Wireless Alarm and Security Systems
- Industrial Monitoring and Control
- Long-range Irrigation Systems
Specifications
- Long Range Modem
- 168 dB maximum link budget
- +20 dBm - 100 mW constant RF output vs. V supply
- +14 dBm high-efficiency PA
- Programmable bit rate up to 300 kbps
- High sensitivity: down to -148 dBm
- Bullet-proof front end: IIP3 = -12.5 dBm
- Excellent blocking immunity.
- Low RX current of 10.3 mA, 200 mA register retention
- Fully integrated synthesizer with a resolution of 61 Hz
- FSK, GFSK, MSK, GMSK, Long Range and OOK modulation
- Built-in bit synchronizer for clock recovery
- Preamble detection
- 127 dB Dynamic Range RSSI
- Automatic RF Sense and CAD with ultra-fast AFC
- Packet engine up to 256 bytes with CRC
- Built-in temperature sensor and low battery indicator
- Module Size:16*16mm
Part List
- 1 x Long Range module (support 433M frequency)
Technical details
Dimensions | 64mm x120mm x2mm |
Weight | G.W 2g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454119951 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |