![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer RFEMWSUB1G Module
Easy to plug in your RF Explorer unit, compatible with all models Extend band coverage to all popular sub-1Ghz ISM bands Extend internal FLASH and RAM memory for additional capabilities.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
This unit does not include RF Generator functionality, only Spectrum Analyzer functionality is available.
Feature
-
Easy to plug in your RF Explorer unit, compatible with all models
-
Extend band coverage to all popular sub-1Ghz ISM bands, including 315Mhz, 433Mhz, 868Mhz and 915Mhz, also including UHF TV, 70cm and 33cm HAM radio, etc. Any frequency from 240Mhz to 960Mhz is covered.
-
Extend internal FLASH and RAM memory for additional capabilities
-
Lifetime free firmware upgrades available, open to community requested features
-
For detailed instructions please visit www.rf-explorer.com/expansion
Description
RFEMWSUB1G is an Expansion Module for RF Explorer. It can be plugged in your RF Explorer unit to extend the coverage to 240-960Mhz frequency band. It gets attached internally to the RF Explorer main board and exhibits a second antenna connector to cover the new band.
Specification
-
Frequency band coverage: 240-960 MHz
-
Standard SMA 50 ohms connector
-
Amplitude resolution: 0.5dBm
-
Dynamic range: -115dBm to 0dBm
-
Absolute Max input power: +5dBm
-
Average noise floor level (typical): -110dBm
-
50 ohms wideband dual band telescopic 144/430MHz telescopic antenna included
-
Frequency stability and accuracy (typical): +-10ppm
-
Amplitude stability and accuracy (typical): +-3dBm
-
Frequency Span: 100MHz
-
Frequency resolution: 1Khz
-
Resolution bandwidth (RBW): automatic 3KHz to 600KHz
Techsupport
This product is designed by RF-Explorer,
-
For more info and to get started with your RF Explorer, visit the start page.
-
For questions and support, please visit https://support.rf-explorer.com.
-
For the software for RF Explorer series, please click the following logo for more information:
Technical details
Dimensions | 145mm x100mm x15mm |
Weight | G.W 58g |
Battery | Exclude |
Part List
RFEMWSUB1G Module | 1 |
SMA 50 ohms connector | 1 |
Antenna | 1 |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8471490000 |
UPC | 841454103844 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |