![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer RFEM2.4G module
YOU MAY LIKE THIS
PRODUCT DETAILS
RFEM2.4G is an Expansion Module for RF Explorer. It can be plugged in your RF Explorer unit to extend the coverage to 2.4Ghz frequency band.
It gets attached internally to the RF Explorer main board and exhibits a second antenna connector to cover the new band.
Feature
Easy to plug in your RF Explorer unit, compatible with all models.
Extend band coverage to popular 2.4Ghz technologies such as Wi-Fi, Bluetooth and ZigBee
Extend internal FLASH and RAM memory for additional capabilities
Lifetime free firmware upgrades available, open to community requested features
Currently no firmware support for expansion models is available in WSUB1G PLUS model; this is in current development and is expected in 2018. Please do not assemble any expansion module in WSUB1G PLUS model. For more details please visit www.rf-explorer.com/expansion.
Specification
Frequency band coverage: 2400-2484 MHz
Standard SMA 50 ohms connector, a matching antenna is included
Amplitude resolution: 0.5dBm
Dynamic range: -105dBm to -15dBm
Absolute Max input power: +5dBm
Average noise level (typical): -105dBm
RF Generator amplitude: -30dBm to +1dBm
Frequency stability and accuracy (typical): +-10ppm
Amplitude stability and accuracy (typical): +-3dBm
Frequency resolution: 1Khz
Resolution bandwidth (RBW): automatic 58Khz to 812Khz
For more info please visit www.rf-explorer.com
For questions and support, please visit https://support.rf-explorer.com.
Technical details
Dimensions | 140mm x95mm x105mm |
Weight | G.W 28g |
Battery | Exclude |
Part List
RFEM2.4G module | 1 |
SMA 50 ohms connector | 1 |
Antenna | 1 |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 9030908940 |
UPC | 841454103851 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
rfem2.4g moduleVery nice unit and it works well and the Windows app works well, had a driver problem but after loading the driver patch from your web site.
Everything working proper now
Thanks for this product. -