![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer WSUB1G Spectrum Analyzers
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Pocket size and light weight
-
Solid aluminum metal case
-
Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
-
Lifetime free firmware upgrades available, open to community requested features
-
High capacity Lipo for 16hs+ of continuous run, rechargeable by USB
-
Windows PC client Open Source
-
Can be extended with internal Expansion Modules for additional band and functionality
-
Wide band coverage to all popular sub-1Ghz ISM bands, including 315MHz, 433MHz, 868MHzand • 915MHz, also including UHF TV, 70cm and 33cm HAM radio, GSM, etc. Any frequency from 240MHz to 960MHz is covered.
Note
This unit does not include RF Generator functionality, only Spectrum Analyzer functionality is available.
Description
RF Explorer is a handheld digital spectrum analyzer, a very affordable tool for work in all ISM popular frequency bands. It is based on a highly integrated frequency synthesizer which offers high performance, compact size, low consumption and low cost.
It has been designed to be used equally well outdoor and indoor, and can be connected to a PC for extra functionality using standard mini-USB 2.0 connector.
This model comes with a nice dual band telescopic 144/430MHz wideband telescopic antenna.
Tech Support
-
For more info and to get started with your RF Explorer, visit the start page.
-
For questions and support, please visit https://support.rf-explorer.com.
-
For the software for RF Explorer series, please click the following logo for more information:
Compliance
All RF Explorer models are complaint with FCC as well as CE regulations.
All RF Explorer Wideband models have been certified under EN/IEC61236 and EN/IEC61000.
All RF Explorer models are RoHS compliant
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 284g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
Frequency band | 240 - 960 MHz |
Frequency span | 112KHz - 100MHz |
Amplitude resolution | 0.5dBm |
Dynamic range | -115dBm to 0dBm |
Absolute Max input power | +5dBm |
Average noise level (typical) | -110dBm |
Frequency stability and accuracy (typical) | +-10ppm |
Amplitude stability and accuracy (typical) | +-3dBm |
Frequency resolution | 1Khz |
Resolution bandwidth (RBW) | automatic 2.6Khz to 600Khz |
Weight | 185g |
Size | 113x70x25 mm |
Part List
RF Explorer model WSUB1G | 1 |
Nagoya NA-773 wideband telescopic antenna | 1 |
ECCN/HTS
HSCODE | 9030401000 |
USHSCODE | 8517180050 |
UPC | 841454103912 |
EUHSCODE | 9030900000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThere is no paper manual. We preserve nature and trees. There is no usb cable. why? But the device itself is on 5+. Very high quality. I recommend you to buy!
-
This product meets my needs indeed.I'm a hobbyist for audio recording and I need a tiny, portable, and unexpensive unit for my daily basic duties. This product meets my needs indeed.
-
A useful gadget!A useful gadget! It covers all of the frequency ranges in the description in a tiny and portable package, and interface with the PC smoothly (the software is free btw). Once you figure out how to use it, It gives the high capability to look at the RF environment whether indoor or outdoor and, at such a low price! But I hope the setup could be a bit more organized.
-
-
Nice tool Affordable spectrum analyzer. Enough for mid performances, I use it to coordinate arround 25 microphone and personal in-ear systems and I have good results. Maybe de USB could be in one side instead of down, so you have nowhere to leave it.
Tip: Shure mics clip such as SM57's fits perfect to handle it.